/content/sps/ca/en/search-results.html

    corridor components

    74659Z4 Wall Mounting Adapter for SINF

    Wall mounting bracket for easy installation of Systevo Info-Display (SINF) over the wall.

    Overview

    Part Number: 74659Z4

    Wall mounting bracket for easy installation of Systevo Info-Display (SINF) over the wall. Includes a wall mount bracket for fixing over the wall for a simple and secure assembly of the SINF, with locking screws at the bottom to keep the device safe and secure.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Features

    • Features & Benefits
      • Includes a Wall Mount Bracket for Fixing Over The Wall for a Simple and Secure Assembly of The SINF with Locking Screws at The Bottom to Keep The Device Safe and Secure
      • Wall Mounting Bracket for Easy Installation of Systevo Info-Display (SINF) Over The Wall

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Wall

    Features

    • Features & Benefits
      • Includes a Wall Mount Bracket for Fixing Over The Wall for a Simple and Secure Assembly of The SINF with Locking Screws at The Bottom to Keep The Device Safe and Secure
      • Wall Mounting Bracket for Easy Installation of Systevo Info-Display (SINF) Over The Wall

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Wall
    • Industry : Healthcare
    • Features & Benefits : Includes a Wall Mount Bracket for Fixing Over The Wall for a Simple and Secure Assembly of The SINF with Locking Screws at The Bottom to Keep The Device Safe and Secure|Wall Mounting Bracket for Easy Installation of Systevo Info-Display (SINF) Over The Wall
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    74659Z4
    SINF wall mounting
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-74659Z5-1
    74659Z4
    SINF wall mounting
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-74659Z5-1