/content/sps/ca/en/search-results.html

    Computer & Workstation Configuration

    Single-phase UPS Module 230 VAC 19 inch installation (2 HE) / desktop unit

    Modern, flexible, efficient and microcontroller managed 230VAC online UPS for constant uninterruptible power supply of critical loads such as workstation or server of the nurse call system.

    Overview
    Modern, flexible, efficient and microcontroller managed 230VAC online UPS for constant uninterruptible power supply of critical loads such as workstation or server of the nurse call system. Replacement of the batteries in hot-swap possible. Stable and compact 19 inch housing with 3 IEC C13 sockets to connect external devices, use as desktop unit possible. Monitoring of the electronics and of the batteries and with intelligent battery management incl. status display to indicate the battery charging status and battery load / voltage / capacity as well as temperature and system status messages. Equipped with serial link (RS232) to connect a workstation or server using the management software for Windows operating systems. With intgrated relay card to indicate individual status messages to external systems (UPS mode, malfunction etc.). Use of modern converter technology, to provide 100% continous sine wave power, independent of input voltage, frequency and of the connected devices. • Input voltage: Range of 180-240VAC 45-65 Hz • Recommended circuit breaker: 16A (B,C) (Charact.) • Connection input: IEC C14 • Output voltage: 230VAC +/- 1% • Max. Output current (per phase): 3,9A • Output power: 0,9KW • Power dissipation at 100% load: 90 W (230 VAC) • Efficiency: typically 90% • Number of batteries: 3x7 Ah • Autonomy time at 75% load: 8 min. • Battery replacement hot-swap: Yes • Required cooling air volume: 50m³
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • -40 to 85°C

    Dimensions & Weight

    • Weight (kg)
      • 12
    • Dimensions
      • W: 440 mm H: 88 mm D: 405 mm

    Technical Specifications

    • Technical Data
      • Autonomy Time At 75% Load: 8 Min
      • Battery Replacement Hot-Swap: Yes
      • Connection Input: IEC C14 Output
      • Efficiency: Typically 90%
      • Input Voltage: Range Of 180-240 V AC 45-65 Hz
      • Max. Output Current (Per Phase): 3.9A
      • Number of Batteries: 3X7 Ah
      • Output Power: 0.9KW
      • Power Dissipation At 100% Load: 90 W (230 V AC)
      • Recommended Circuit Breaker: 16A (B,C) (Charact.)
      • Required Cooling Air Volume: 50M³
      • Voltage: 230 V AC +/- 1%
    • Interface
      • RS232

    Electrical Specifications

    • Power consumption (W)
      • 90
    • Output voltage (V AC)
      • 230

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Workstation or Server of the Nurse Call System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • -40 to 85°C

    Dimensions & Weight

    • Weight (kg)
      • 12
    • Dimensions
      • W: 440 mm H: 88 mm D: 405 mm

    Technical Specifications

    • Technical Data
      • Autonomy Time At 75% Load: 8 Min
      • Battery Replacement Hot-Swap: Yes
      • Connection Input: IEC C14 Output
      • Efficiency: Typically 90%
      • Input Voltage: Range Of 180-240 V AC 45-65 Hz
      • Max. Output Current (Per Phase): 3.9A
      • Number of Batteries: 3X7 Ah
      • Output Power: 0.9KW
      • Power Dissipation At 100% Load: 90 W (230 V AC)
      • Recommended Circuit Breaker: 16A (B,C) (Charact.)
      • Required Cooling Air Volume: 50M³
      • Voltage: 230 V AC +/- 1%
    • Interface
      • RS232

    Electrical Specifications

    • Power consumption (W)
      • 90
    • Output voltage (V AC)
      • 230

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Workstation or Server of the Nurse Call System

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (kg) : 12
    • Technical Data : Autonomy Time At 75% Load: 8 Min|Battery Replacement Hot-Swap: Yes|Connection Input: IEC C14 Output|Efficiency: Typically 90%|Input Voltage: Range Of 180-240 V AC 45-65 Hz|Max. Output Current (Per Phase): 3.9A|Number of Batteries: 3X7 Ah|Output Power: 0.9KW|Power Dissipation At 100% Load: 90 W (230 V AC)|Recommended Circuit Breaker: 16A (B,C) (Charact.)|Required Cooling Air Volume: 50M³|Voltage: 230 V AC +/- 1%
    • Storage Temperature : -40 to 85°C
    • Power consumption (W) : 90
    • Output voltage (V AC) : 230
    • Interface : RS232
    • Industry : Healthcare
    • Dimensions : W: 440 mm H: 88 mm D: 405 mm
    • Brand : Honeywell
    • Application : Workstation or Server of the Nurse Call System
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    application/pdf 31.5 KB
    9/23/2025
    31.5 KB
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    application/pdf 31.5 KB
    9/23/2025
    31.5 KB
    Name
    Description
    File Size
    Date
    Size
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    application/pdf 31.5 KB
    9/23/2025
    31.5 KB
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    application/pdf 31.5 KB
    9/23/2025
    31.5 KB
    Name
    Description
    File Size
    Date
    Size
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    31.5 KB
    9/23/2025
    89954c10-single-phase-ups-module-230-vac-19-installation-2-he-desktop-unit.pdf
    31.5 KB
    9/23/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list