/content/sps/ca/en/search-results.html

    components for installation accessories

    88914B5 Frame for Cover Plate (Double)

    High quality double plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Overview

    Part Number: 88914B5

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Specifications

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Applications & Compatibility

    • For Use With
      • Cover Plate

    Dimensions & Weight

    • Dimensions
      • W: 152 mm H: 81 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    Others

    • Industry
      • Healthcare

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Applications & Compatibility

    • For Use With
      • Cover Plate

    Dimensions & Weight

    • Dimensions
      • W: 152 mm H: 81 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • For Use With : Cover Plate
    • Dimensions : W: 152 mm H: 81 mm
    • Material : PC + ABS-FR
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    88914B5
    Frame for 2 Items
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-88914b5-frame-2-front
    88914B5
    Frame for 2 Items
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-88914b5-frame-2-front