/content/sps/ca/en/search-results.html

    Mobile

    PB21 Mobile Printer

    PB21 Mobile Printer

    Overview

    Speedy and rugged, PB series receipt printers are built to thrive in field service, route account and point-of-service applications. We designed them to reduce your ownership costs while boosting productivity for mobile workers who need to produce invoices, delivery receipts, service estimates, mobile point-of-sale receipts, sales orders and more.

    • Seamless integration with Honeywell mobile computers and other mobile devices.
    • Built to survive real-world mobility demands, with a 1.5 m (5 ft) drop spec to concrete.
    • Sophisticated sensors and intuitive LCD display minimize wasted time troubleshooting.
    • Optional integrated card reader supports latest EMV and ISO payment standards.
    • Secure wire or wireless communication options, including Bluetooth®:, WLAN, USB, and serial.

    Honeywell PB21 rugged mobile receipt printers deliver a clear advantage for your workers on the go who need to produce invoices, delivery receipts, service estimates, mobile point-of-sale receipts, inventory management schedules and sales orders. Whether you use them as stand-alone printers or paired with mobile computers, we built these can-do printers to increase your efficiency.

    • An integrated magnetic stripe reader and EMV-compliant smart card reader options, drop-in media loading and adjustable media holders enable your workers to easily change tasks without changing equipment.
    • Uniquely optimized print mechanisms enable rapid invoice printing at 4 ips (101.6 mm/sec).
    • Mil-spec levels of durability and a lightweight design contribute to an overall mobile receipt-printing package that reduces ownership costs and boosts worker productivity.
    • Supports all major 1D and 2D barcodes.
    • Choose from secure wired and wireless interfaces for an easy fit into a variety of network infrastructures. •:....Multiple carrying options include a belt clip and shoulder strap or mount the printer to a vehicle or cart. And as with other Honeywell Smart Printers, the PB series can host standalone applications developed in Honeywell Fingerprint programming language. That equips you to address custom requirements today and in the future –: without the need to upgrade hardware.
    Specifications

    Dimensions

    • Overall Dimensions
      • 17.6 x 10.1 x 7.1 cm
      • 6.9 x 4 x 2.8 in

    Printing Specifications

    • Print Speeds
      • 4 ips
    • Resolutions
      • 203 dpi

    Electrical

    • Battery Capacity Options
      • 2250 mAh

    Standards & Approvals

    • Drop Specifications
      • 26 1.5 m (5 ft) drops to concrete

    Standard e approvazioni

    • IrDA
      • No

    Others

    • Features
      • EMV & ISO Payment
    • Application
      • Delivery
      • Inventory
      • POS
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Brand
      • Honeywell

    Dimensions

    • Overall Dimensions
      • 17.6 x 10.1 x 7.1 cm
      • 6.9 x 4 x 2.8 in

    Printing Specifications

    • Print Speeds
      • 4 ips
    • Resolutions
      • 203 dpi

    Electrical

    • Battery Capacity Options
      • 2250 mAh

    Standards & Approvals

    • Drop Specifications
      • 26 1.5 m (5 ft) drops to concrete

    Standard e approvazioni

    • IrDA
      • No

    Others

    • Features
      • EMV & ISO Payment
    • Application
      • Delivery
      • Inventory
      • POS
    • Operating temperature
      • - 15 - 50 °C
      • 5 - 122 °F
    • Storage Temperature
      • - 22 - 158 °F
      • - 30 - 70 °C
    • Brand
      • Honeywell
    • Features : EMV & ISO Payment
    • Application : Delivery|Inventory|POS
    • Overall Dimensions : 17.6 x 10.1 x 7.1 cm|6.9 x 4 x 2.8 in
    • Print Speeds : 4 ips
    • Resolutions : 203 dpi
    • Battery Capacity Options : 2250 mAh
    • Operating temperature : - 15 - 50 °C|5 - 122 °F
    • Storage Temperature : - 22 - 158 °F|- 30 - 70 °C
    • Drop Specifications : 26 1.5 m (5 ft) drops to concrete
    • IrDA : No
    • Brand : Honeywell
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    PB51 Mobile Printer Quick Start Guide
    application/pdf 1.06 MB
    7/14/2021
    1.06 MB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    PB21 and PB31 Mobile Receipt Printer User Guide
    application/pdf 3.71 MB
    7/14/2021
    3.71 MB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    PB21 & PB31 Mobile Printer Quick Start Guide
    application/pdf 1008.18 KB
    7/14/2021
    1008.18 KB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    Name
    Description
    File Size
    Date
    Size
    Printer Cart Dock Instructions
    application/pdf 406.99 KB
    7/14/2021
    406.99 KB
    DSim Programmer's Guide (old)
    application/zip 244.82 KB
    7/14/2021
    244.82 KB
    Important RN41 Radio Information (933-109-005 Rev A)
    application/pdf 1.13 MB
    7/14/2021
    1.13 MB
    PB2X/PB3X Protective Case Instructions
    application/pdf 372.21 KB
    7/14/2021
    372.21 KB
    Important RS9113DB Radio Information (933-348-002 Rev A)
    application/pdf 376.44 KB
    7/14/2021
    376.44 KB
    PB51 Mobile Printer Quick Start Guide
    application/pdf 1.06 MB
    7/14/2021
    1.06 MB
    Printer Shoulder Strap Instructions
    application/pdf 358.81 KB
    7/14/2021
    358.81 KB
    Fingerprint Command Reference Manual (old)
    application/zip 3.44 MB
    7/14/2021
    3.44 MB
    PB21 and PB31 Mobile Receipt Printer User Guide
    application/pdf 3.71 MB
    7/14/2021
    3.71 MB
    4-Battery Charger Compliance Insert (933-111-004)
    application/pdf 940.09 KB
    7/14/2021
    940.09 KB
    Intermec Printer Language (IPL) Command Reference Manual (old)
    application/zip 1.37 MB
    7/14/2021
    1.37 MB
    CSim Command Reference (P/N 937-020-002)
    application/zip 544.57 KB
    7/14/2021
    544.57 KB
    AV14 Vehicle Cradle Installation Instructions
    application/pdf 6.72 MB
    7/14/2021
    6.72 MB
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    application/pdf 1.62 MB
    7/14/2021
    1.62 MB
    Printer Belt Clip Instructions
    application/pdf 456.12 KB
    7/14/2021
    456.12 KB
    Printer Handstrap Instructions
    application/pdf 166.07 KB
    7/14/2021
    166.07 KB
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    application/pdf 1.53 MB
    7/14/2021
    1.53 MB
    PB2X/PB3X Battery (Model AB27) Instructions
    application/pdf 505.33 KB
    7/14/2021
    505.33 KB
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    application/pdf 833.93 KB
    7/14/2021
    833.93 KB
    Fingerprint Developer's Guide (old)
    application/pdf 5.77 MB
    7/14/2021
    5.77 MB
    AC18 4-Bay Battery Charger Instructions
    application/pdf 1.65 MB
    7/14/2021
    1.65 MB
    ESC/P Programmer's Reference Manual (old)
    application/zip 148.87 KB
    7/14/2021
    148.87 KB
    PB21 & PB31 Mobile Printer Quick Start Guide
    application/pdf 1008.18 KB
    7/14/2021
    1008.18 KB
    ZSim Programmer's Guide (old)
    application/zip 325.38 KB
    7/14/2021
    325.38 KB
    Name
    Description
    File Size
    Date
    Size
    Printer Cart Dock Instructions
    406.99 KB
    7/14/2021
    DSim Programmer's Guide (old)
    244.82 KB
    7/14/2021
    Important RN41 Radio Information (933-109-005 Rev A)
    1.13 MB
    7/14/2021
    PB2X/PB3X Protective Case Instructions
    372.21 KB
    7/14/2021
    Important RS9113DB Radio Information (933-348-002 Rev A)
    376.44 KB
    7/14/2021
    PB51 Mobile Printer Quick Start Guide
    1.06 MB
    7/14/2021
    Printer Shoulder Strap Instructions
    358.81 KB
    7/14/2021
    Fingerprint Command Reference Manual (old)
    3.44 MB
    7/14/2021
    PB21 and PB31 Mobile Receipt Printer User Guide
    3.71 MB
    7/14/2021
    Intermec Printer Language (IPL) Command Reference Manual (old)
    1.37 MB
    7/14/2021
    CSim Command Reference (P/N 937-020-002)
    544.57 KB
    7/14/2021
    AV14 Vehicle Cradle Installation Instructions
    6.72 MB
    7/14/2021
    Printer Belt Clip Instructions
    456.12 KB
    7/14/2021
    Printer Handstrap Instructions
    166.07 KB
    7/14/2021
    PB21, PB31, PB22, and PB32 Mobile Printer Compliance Insert (933-169-009)
    1.53 MB
    7/14/2021
    PB2X/PB3X Battery (Model AB27) Instructions
    505.33 KB
    7/14/2021
    Important WUBB-159GB Radio Information (933-110-004 Rev A)
    833.93 KB
    7/14/2021
    Fingerprint Developer's Guide (old)
    5.77 MB
    7/14/2021
    AC18 4-Bay Battery Charger Instructions
    1.65 MB
    7/14/2021
    ESC/P Programmer's Reference Manual (old)
    148.87 KB
    7/14/2021
    PB21 & PB31 Mobile Printer Quick Start Guide
    1008.18 KB
    7/14/2021
    ZSim Programmer's Guide (old)
    325.38 KB
    7/14/2021
    4-Battery Charger Compliance Insert (933-111-004)
    940.09 KB
    7/14/2021
    Models PB50, PB50C, PB51 Compliance Insert (933-108-009)
    1.62 MB
    7/14/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list