/content/sps/ca/en/search-results.html

    Mobile

    OC-3 Mobile Printer

    OC-3 Mobile Printer

    Overview

    The OC printers are among the most streamlined, lightweight and ergonomic portable label and receipt printers in the world. They’re ideal to meet the growing requirements associated with retail, healthcare, hospitality, transportation and field mobile service applications. Supports 57 mm (2.25 in) and 80 mm (3.15 in) media roll widths.

    • Supports a wide variety of hand-held computers from leading manufacturers.
    • LED lights indicate Bluetooth®, charging and power status. The external DC jack allows for easy charging.
    • Advanced 32-bit RISC processor architecture for light-speed processing and fast printing.
    • Options include receipt or label printing capability and Bluetooth® or 802.11b/g connectivity.
    • The battery is included in the purchase price. When it’s time to replace the battery, the OC printers use economical replacement batteries.

    OC Portable Receipt Printers are designed especially for labeling and transaction applications where ergonomic considerations, ultimate portability and smart looks are paramount. That makes OC printers ideal to meet the continually expanding requirements associated with retail, healthcare, hospitality, transportation and field mobile-service applications. OC printers come standard with advanced features that offer extreme adaptability to meet today’s unique and industry-specific portable printing requirements. Simple charging solutions and drop-in media loading allow entry level associates to use the printer with no downtime. OC printers are also compatible with a wide selection of media, including labels, hang tags, shelf tags and receipt paper.

    Specifications at a glance:

    • Printhead: Direct thermal
    • Resolution: 8 dots/mm (203 dpi)
    • Media roll width: OC3: fixed 80 mm (3.15 in)
    • Maximum print width: OC3: 72.1 mm (2.84 in)
    • Optional Bluetooth or wireless 802.11b/g
    • Offers a broad range of security and encryption protocols that are compatible with today’s high-tech security requirements
    Specifications

    Features

    • Compatible Software
      • BarTender
      • DP Designer
      • Motorola MSP
      • NiceLabel
      • RMS
      • Wavelink Avalanche MC
    • Compatible Drivers
      • Windows CE

    Dimensions

    • Overall Dimensions
      • 12.47 x 16.61 x 6.99 cm
      • 4.9 x 6.5 x 2.8 in

    Software & Firmware

    • 2D Barcodes
      • PDF417, AZTEC, QR-Code, GS1 DataBar, Data Matrix
    • Linear Barcodes
      • Codabar
      • Code 128
      • Code 39
      • Code 93
      • EAN-13
      • EAN-8
      • Interleaved 2 of 5
      • MSI/Plessey
      • UCC/EAN-128
      • UPC-A
      • UPC-E

    Printing Specifications

    • Resolutions
      • 203 dpi

    Media

    • Printer Media Type
      • Label

    Memory & Data

    • Memory
      • 4 MB Flash/2 MB RAM

    Electrical

    • Battery Capacity Options
      • 2200 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standards & Approvals

    • Drop Specifications
      • 1.22 m (4 ft)

    Others

    • Features
      • Broad Range of Accessories
    • Application
      • Healthcare
      • Hospitality
      • Retail
      • Transportation
    • Wireless Communication
      • Bluetooth
      • WiFi
    • Storage Temperature
      • - 40 - 158 °F
      • - 40 - 70 °C
    • Operating temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell

    Features

    • Compatible Software
      • BarTender
      • DP Designer
      • Motorola MSP
      • NiceLabel
      • RMS
      • Wavelink Avalanche MC
    • Compatible Drivers
      • Windows CE

    Dimensions

    • Overall Dimensions
      • 12.47 x 16.61 x 6.99 cm
      • 4.9 x 6.5 x 2.8 in

    Software & Firmware

    • 2D Barcodes
      • PDF417, AZTEC, QR-Code, GS1 DataBar, Data Matrix
    • Linear Barcodes
      • Codabar
      • Code 128
      • Code 39
      • Code 93
      • EAN-13
      • EAN-8
      • Interleaved 2 of 5
      • MSI/Plessey
      • UCC/EAN-128
      • UPC-A
      • UPC-E

    Printing Specifications

    • Resolutions
      • 203 dpi

    Media

    • Printer Media Type
      • Label

    Memory & Data

    • Memory
      • 4 MB Flash/2 MB RAM

    Electrical

    • Battery Capacity Options
      • 2200 mAh

    Environmental

    • Operating Humidity
      • 10 - 90 %

    Standards & Approvals

    • Drop Specifications
      • 1.22 m (4 ft)

    Others

    • Features
      • Broad Range of Accessories
    • Application
      • Healthcare
      • Hospitality
      • Retail
      • Transportation
    • Wireless Communication
      • Bluetooth
      • WiFi
    • Storage Temperature
      • - 40 - 158 °F
      • - 40 - 70 °C
    • Operating temperature
      • - 20 - 50 °C
      • - 4 - 122 °F
    • Warranty Duration
      • 1 yr
    • Brand
      • Honeywell
    • Features : Broad Range of Accessories
    • Compatible Software : BarTender|DP Designer|Motorola MSP|NiceLabel|RMS|Wavelink Avalanche MC
    • Compatible Drivers : Windows CE
    • Application : Healthcare|Hospitality|Retail|Transportation
    • Overall Dimensions : 12.47 x 16.61 x 6.99 cm|4.9 x 6.5 x 2.8 in
    • 2D Barcodes : PDF417, AZTEC, QR-Code, GS1 DataBar, Data Matrix
    • Linear Barcodes : Codabar|Code 128|Code 39|Code 93|EAN-13|EAN-8|Interleaved 2 of 5|MSI/Plessey|UCC/EAN-128|UPC-A|UPC-E
    • Resolutions : 203 dpi
    • Printer Media Type : Label
    • Wireless Communication : Bluetooth|WiFi
    • Memory : 4 MB Flash/2 MB RAM
    • Battery Capacity Options : 2200 mAh
    • Storage Temperature : - 40 - 158 °F|- 40 - 70 °C
    • Operating temperature : - 20 - 50 °C|- 4 - 122 °F
    • Operating Humidity : 10 - 90 %
    • Drop Specifications : 1.22 m (4 ft)
    • Warranty Duration : 1 yr
    • Brand : Honeywell
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list