Barcode Scan Modules
HF511 2D Imager Module
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Host Interface
- USB or RS-232
- Motion Tolerance
- Up to 1,2 m/s [47 in/s] for 13 mil UPC-A barcode
- Dimension
- 41.7 mm x 41.7 mm x 32.5 mm [1.64 in x 1.64 in x 1.28 in]
- Sensor type
- 640 pixel x 480 pixel
- Illumination
- White LED
- Operating Temperature Range
- -10°C to 50°C [14°F to 122°F]
- Input voltage
- 4.5 Vdc to 5.5 Vdc
Others
- Host Interface
- USB or RS-232
- Motion Tolerance
- Up to 1,2 m/s [47 in/s] for 13 mil UPC-A barcode
- Dimension
- 41.7 mm x 41.7 mm x 32.5 mm [1.64 in x 1.64 in x 1.28 in]
- Sensor type
- 640 pixel x 480 pixel
- Illumination
- White LED
- Operating Temperature Range
- -10°C to 50°C [14°F to 122°F]
- Input voltage
- 4.5 Vdc to 5.5 Vdc
- Host Interface : USB or RS-232
- Motion Tolerance : Up to 1,2 m/s [47 in/s] for 13 mil UPC-A barcode
- Dimension : 41.7 mm x 41.7 mm x 32.5 mm [1.64 in x 1.64 in x 1.28 in]
- Sensor type : 640 pixel x 480 pixel
- Illumination : White LED
- Operating Temperature Range : -10°C to 50°C [14°F to 122°F]
- Input voltage : 4.5 Vdc to 5.5 Vdc
Data Sheet
Manuals and Guides
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In