sporty range
Store S1PS Sporty Range
A protection intégrale rencontre le confort tout au long de la journée.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Configuration
- Water Resistance
- résistante à l'eau
- Shoe Gender
- Unisex
- Shoe Closure Type
- Laçage
Materials
- Upper Material
- Ondura Nilo Textile avec Microfibre
- Tongue Material
- Textile
- Shoe Liner Material
- 3D Artico
- Outsole Material
- PU/PU
- Outer Toe Cap Material
- OnSuede Microfibre
- Midsole Material
- Non métallique
- Insole Material
- PU foam
- Inner Toe Cap Material
- Non-Metallic
- Heel Material
- Polyutherène thermomoulé
- Eyelet Material
- Plastique
Standards & Certifications
- Standards
- French (FR)
- Specifications Met
- S3S SR FO HI CI ESD
- ANSI Class
- EN ISO 20345:2022
Dimensions & Weight
- Shoe Size
- 35-50
Options
- Shoe Color
- Noir Orange
Applicability
- Application
- French (FR)
Configuration
- Water Resistance
- résistante à l'eau
- Shoe Gender
- Unisex
- Shoe Closure Type
- Laçage
Materials
- Upper Material
- Ondura Nilo Textile avec Microfibre
- Tongue Material
- Textile
- Shoe Liner Material
- 3D Artico
- Outsole Material
- PU/PU
- Outer Toe Cap Material
- OnSuede Microfibre
- Midsole Material
- Non métallique
- Insole Material
- PU foam
- Inner Toe Cap Material
- Non-Metallic
- Heel Material
- Polyutherène thermomoulé
- Eyelet Material
- Plastique
Standards & Certifications
- Standards
- French (FR)
- Specifications Met
- S3S SR FO HI CI ESD
- ANSI Class
- EN ISO 20345:2022
Dimensions & Weight
- Shoe Size
- 35-50
Options
- Shoe Color
- Noir Orange
Applicability
- Application
- French (FR)
- Water Resistance : résistante à l'eau
- Upper Material : Ondura Nilo Textile avec Microfibre
- Tongue Material : Textile
- Standards : French (FR)
- Specifications Met : S3S SR FO HI CI ESD
- Shoe Size : 35-50
- Shoe Liner Material : 3D Artico
- Shoe Gender : Unisex
- Shoe Color : Noir Orange
- Shoe Closure Type : Laçage
- Outsole Material : PU/PU
- Outer Toe Cap Material : OnSuede Microfibre
- Midsole Material : Non métallique
- Insole Material : PU foam
- Inner Toe Cap Material : Non-Metallic
- Heel Material : Polyutherène thermomoulé
- Eyelet Material : Plastique
- Application : French (FR)
- ANSI Class : EN ISO 20345:2022
Please sign in to view part numbers available for purchase based on your account Sign In