/content/sps/ca/en/search-results.html

    Boots

    Otter Premium Guard S3 HI HRO SRC ESD

    S3 HI HRO SRC ESD

    Overview
    • Extra wide metallic toecap and TPU overcap
    • High quality of full grain leather upper
    • Black mesh lining with foam
    • Stainless steel anti perforation interlayer
    • PU/Nitrile sole &bull: Wear off indicator
    • HI marking: resitance to inimical environments
    • Heat insulation of the sole complex
    • HRO marking : resistance to hot contact
    • ESD marking: electrical resistance
    .
    EN ISO 20345:2011 S3 HI HRO SRC ESD
    Size 36-48
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, ESD
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Textile
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Pierce resistance energy
      • 1100 Newtons
    • • Water resistance (WR)
      • WRU
    • • Outsole caracteristic
      • Stud
    • • UK/AUST Ladies sizes
      • 6, 6.5, 7, 8, 8.5, 10, 11
    • • Slip resistance 2011
      • None
    • • Additional standards
      • WRU, FO, A, E
    • • Oil resistance (FO)
      • FO
    • • UK/AUST Men sizes
      • 4, 4,5, 5, 6, 6,5, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Antistatic
    • • Pierce protection
      • P
    • • Benefits element
      • Shock absorbtion
    • • USA Size Ladies
      • 6, 7, 7.5, 8.5, 9, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Textile
    • • Product Style
      • 6551620-/7
    • • Category foot
      • S3
    • • USA size Men
      • 5, 5.5, 6, 7, 7.5, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200j
    • • Risk family
      • puncture resistance, Impact, Liquid, Antistatic
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • Otter
    • • Size
      • 36, 37, 38, 39, 40, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, ESD
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Textile
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Pierce resistance energy
      • 1100 Newtons
    • • Water resistance (WR)
      • WRU
    • • Outsole caracteristic
      • Stud
    • • UK/AUST Ladies sizes
      • 6, 6.5, 7, 8, 8.5, 10, 11
    • • Slip resistance 2011
      • None
    • • Additional standards
      • WRU, FO, A, E
    • • Oil resistance (FO)
      • FO
    • • UK/AUST Men sizes
      • 4, 4,5, 5, 6, 6,5, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Antistatic
    • • Pierce protection
      • P
    • • Benefits element
      • Shock absorbtion
    • • USA Size Ladies
      • 6, 7, 7.5, 8.5, 9, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Textile
    • • Product Style
      • 6551620-/7
    • • Category foot
      • S3
    • • USA size Men
      • 5, 5.5, 6, 7, 7.5, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200j
    • • Risk family
      • puncture resistance, Impact, Liquid, Antistatic
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • Otter
    • • Size
      • 36, 37, 38, 39, 40, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Pierce resistance, Impact, Tightness, ESD
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Textile
    • • Heel energy absorption (E) : E
    • • Toe cap energy absorption : 200j
    • • Pierce resistance energy : 1100 Newtons
    • • Water resistance (WR) : WRU
    • • Outsole caracteristic : Stud
    • • UK/AUST Ladies sizes : 6, 6.5, 7, 8, 8.5, 10, 11
    • • Slip resistance 2011 : None
    • • Additional standards : WRU, FO, A, E
    • • Oil resistance (FO) : FO
    • • UK/AUST Men sizes : 4, 4,5, 5, 6, 6,5, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Antistatic
    • • Pierce protection : P
    • • Benefits element : Shock absorbtion
    • • USA Size Ladies : 6, 7, 7.5, 8.5, 9, 10.5, 11.5
    • • Category letter : S
    • • Upper material : Textile
    • • Product Style : 6551620-/7
    • • Category foot : S3
    • • USA size Men : 5, 5.5, 6, 7, 7.5, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200j
    • • Risk family : puncture resistance, Impact, Liquid, Antistatic
    • • Fastening : None
    • • EN iso : EN ISO 20345:2011
    • • Brand : Otter
    • • Size : 36, 37, 38, 39, 40, 42, 43, 44, 45, 46, 47, 48
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Otter Premium Guard
    application/pdf 296.93 KB
    10/6/2021
    296.93 KB
    Otter Premium Guard
    application/pdf 296.93 KB
    10/5/2021
    296.93 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Otter Premium
    application/pdf 5.08 MB
    10/5/2021
    5.08 MB
    Otter Premium
    application/pdf 4.84 MB
    10/6/2021
    4.84 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Premium Guard S3 HI HRO SRC ESD
    application/pdf 262.06 KB
    10/5/2021
    262.06 KB
    Name
    Description
    File Size
    Date
    Size
    Otter Premium Guard
    application/pdf 296.93 KB
    10/6/2021
    296.93 KB
    Otter Premium
    application/pdf 5.08 MB
    10/5/2021
    5.08 MB
    Honeywell Otter Premium Guard S3 HI HRO SRC ESD
    application/pdf 262.06 KB
    10/5/2021
    262.06 KB
    Otter Premium Guard
    application/pdf 296.93 KB
    10/5/2021
    296.93 KB
    Otter Premium
    application/pdf 4.84 MB
    10/6/2021
    4.84 MB
    Name
    Description
    File Size
    Date
    Size
    Otter Premium Guard
    296.93 KB
    10/6/2021
    Otter Premium Guard
    296.93 KB
    10/5/2021
    Otter Premium
    5.08 MB
    10/5/2021
    Otter Premium
    4.84 MB
    10/6/2021
    Honeywell Otter Premium Guard S3 HI HRO SRC ESD
    262.06 KB
    10/5/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list