/content/sps/ca/en/search-results.html

    Earmuffs

    VeriShield™ 100 RFID

    RFID tag for traceability & life span assesment

    Overview
    Features
    • Includes RFID tag inside the cup for traceability to the manufacturing date or for traceability to the employee. Available only on select models.
    • Large dimension range: Comfortably fits a wide range of head sizes. 17% more adjustable than earlier versions.
    • Wide cup opening: Ideal for workers with larger ears: or who wear hearing aids. Opening area of the cup increased by 16% over earlier versions.
    • Lightweight cushioned headband: Steel-wire construction with padded headband and precision micro adjustments designed for just the right fit around the ear.
    • Memory foam ear cushions: New unique memory foam that combines denser and softer foam than previous models: for greater comfort and attenuation. Reduces squeezing pressure on the head and enhances comfort.

    Robust construction
    • Steel wire framework
    • ABS molded with internal baffle design for lighter weight: patented
    • An oil-resistant cup surface to withstand oily: heavy-work environments and frequent cleaning
    Air Flow Control Technology
    Featuring a baseplate chamber and high-tech non-woven layer: Honeywell’s Air Flow Control technology controls how sound reaches the ear: ensuring optimum noise attenuation across all frequencies.
    Attenuation Ratings
    The attenuation level of each style is marked on the earmuff cup: for quick and easy on-site identification of the level of hearing protection provided.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list