/content/sps/ca/en/search-results.html

    Hard Hats

    H99S Standard Safety Hat

    H99S Standard Safety Hat

    Overview

    • Button type four point chin strap with vent
    • PE Shell, Anti-Smashing
    • HDPE Type I hard hat
    • ANSI, CSA and NOM certifications
    • Ratchet 4 point suspension
    • “Dual-Locking” mechanism, prevents the hard hat to get loose in normal conditions
    • Vented (NSB110) and non-vented (NSB100) options
    • Class E electrical protection (NSB100)
    • Eight color options: White, Yellow, Orange, Grey, Dark Blue, Green, Red and Black
    • Resistant to temperatures from -22°F to 122°F (-30°C to +50°C).
    • Optional 4 point chin strap
    • Compatible with Honeywell headgear (face shields, welding, hearing)
    • CP5005 plastic face-shield bracket
    • 3796VS1 helmet adapter for cap mounted earmuffs
    • Comfort – provides a comfortable solution that can be worn all day

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list