/content/sps/ca/en/search-results.html

    Hard Hats

    H99

    H99

    Overview

    • Safer: Honeywell 's unique triple protection ABS cap shell design ( patented

    No.: 201130249080.1 ) , providing excellent impact protection performance, surpassing European and Chinese standards

    Standard security requirements doubled
    • Lighter weight: Professional ergonomic design, the lightest dynamic weight when wearing
    • More comfortable: Designed according to Chinese head mold database, more in line with Chinese head size; ventilation

    Professional design of holes, higher heat dissipation efficiency
    • Easier to use: Patented cap liner imported from North America (Patent No.: US 6,708,376 B1 ), ratchet adjustment
    • The valve adopts multi-gear structure, the adjustment is smooth, easy to use, and completed in one second; high-end two-point chin
    • Strap, with both quick-release buckle and sliding buckle, easy to take off

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list