/content/sps/ca/en/search-results.html

    Protective Sleeves

    Kevlar® Cut-Resistant Sleeves Retail

    Kevlar® Cut-Resistant Sleeves

    Overview
    Keep your forearms safe around sharp edges and hot materials with these Honeywell Perfect Fit 18' Yellow Standard Kevlar Sleeves with Thumb Hole. Made with pure: ultra-tough Kevlar fibers: these safety sleeves provide reliable protection from cuts: slashes and abrasions. Ideal for industries dealing with hot tools and metals: Kevlar is flame-resistant and able to withstand temperatures up to 900 °F (480 °C). The thumb hole holds the sleeve in place and extends protection to the wrist and palm. These Kevlar sleeves have a 2-ply design for added durability: and they come in a bold yellow that will help you stay visible in low-light conditions. Seamless construction helps to minimize irritation and chafing: keeping you comfortable and protected during long days on the job.
    • 100% Kevlar fiber is 5X stronger than steel on an equal weight basis for protection against cuts and abrasions: can withstand temperatures of 900 °F (480 °C) without degrading or melting
    • 10-gauge 2-ply construction for strength and durability: yellow color for better visibility in low-light conditions: seamless construction minimizes chafing
    • Thumbhole holds sleeve in place and extends protection to wrist and palm
    • Complies with ANSI/ISEA 105 - ASTM D3389-05 Abrasion Test: ASTM F1790-97 Cut Test: EN388 approved
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list