/content/sps/ca/en/search-results.html

    General Purpose Gloves

    Up & Down Winter (SELF-SERVICE PPE)

    General handling gloves Use : Generan handling with very good cold insulation up to -20°C

    Overview
    Knitted acrylic brushed inside.
    Length: 27cm.
    Performance levels: category II - Intermediate risks.
    Gloves in compliance with the standards EN420 (Protection gloves general requirements), EN388 (gloves for the protection against mechanical risks). Resistances: 2 Abrasion, 2 Cut, 3 Tear, 1 Perforation.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list