Cut Resistant Gloves
CoreShield CS24-7518W
18 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, nitrile micro-foam coating and thumb reinforcement, cut level D/A4, white with color-coding
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Grip
- Dry & wet grip
- ISO 13997 Cut Protection
- D
- Touchscreen Compatible
- Yes
- Glove Dexterity Rating
- 5
- Mechanical Protection
- Yes
- Cut Resistance EN 388
- X
- Antistatics EN 16350
- No
- Puncture Resistance
- ANSI 3
- Abrasion Resistance
- ANSI 3
- Food certification
- Yes
- Impact Resistance
- N
- Coating Material
- Nitrile Foam
- Coating Coverage
- Palm
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Thumb Features
- Thumb Reinforcement
- Product Family
- CoreShield 3.0
- Cut Resistance
- ANSI A4
- Coating Finish
- Foam
- Size Range To
- 11
- Silicone Free
- Yes
- Overall Width
- 4 millimetre
- Elastic Wrist
- Yes
- Cuff Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Coating Color
- White
- OEKO-TEX 100
- Yes
- Construction
- Knitted & Dipped
- Closure Type
- Knit Wrist
- Glove Gauge
- 18
- Cuff Length
- 3 inch
- Wrist Type
- Knit Wrist
- Glove Type
- Cut protection
- Cuff Style
- Knit Wrist
- Antistatic
- No
- Standards
- ANSI/ISEA 105
- EC 10/2011
- EC 1935/2004
- EC 2023/2006
- EN 16350
- EN 388
- EN ISO 21420
- Packaging
- 10 pairs per bellyband, 10 bellybands per case
- Washable
- Yes
- Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Color
- White
- Length
- 10
- Coated
- Yes
- Style
- CS24-7518W
- Shape
- Ergonomic
- Brand
- Honeywell
- Size
- 6,7,8,9,10,11
Others
- Grip
- Dry & wet grip
- ISO 13997 Cut Protection
- D
- Touchscreen Compatible
- Yes
- Glove Dexterity Rating
- 5
- Mechanical Protection
- Yes
- Cut Resistance EN 388
- X
- Antistatics EN 16350
- No
- Puncture Resistance
- ANSI 3
- Abrasion Resistance
- ANSI 3
- Food certification
- Yes
- Impact Resistance
- N
- Coating Material
- Nitrile Foam
- Coating Coverage
- Palm
- Tear Resistance
- 4
- Size Range From
- 6
- Protection Type
- Cut protection
- Thumb Features
- Thumb Reinforcement
- Product Family
- CoreShield 3.0
- Cut Resistance
- ANSI A4
- Coating Finish
- Foam
- Size Range To
- 11
- Silicone Free
- Yes
- Overall Width
- 4 millimetre
- Elastic Wrist
- Yes
- Cuff Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Coating Color
- White
- OEKO-TEX 100
- Yes
- Construction
- Knitted & Dipped
- Closure Type
- Knit Wrist
- Glove Gauge
- 18
- Cuff Length
- 3 inch
- Wrist Type
- Knit Wrist
- Glove Type
- Cut protection
- Cuff Style
- Knit Wrist
- Antistatic
- No
- Standards
- ANSI/ISEA 105
- EC 10/2011
- EC 1935/2004
- EC 2023/2006
- EN 16350
- EN 388
- EN ISO 21420
- Packaging
- 10 pairs per bellyband, 10 bellybands per case
- Washable
- Yes
- Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Color
- White
- Length
- 10
- Coated
- Yes
- Style
- CS24-7518W
- Shape
- Ergonomic
- Brand
- Honeywell
- Size
- 6,7,8,9,10,11
- Grip : Dry & wet grip
- ISO 13997 Cut Protection : D
- Touchscreen Compatible : Yes
- Glove Dexterity Rating : 5
- Mechanical Protection : Yes
- Cut Resistance EN 388 : X
- Antistatics EN 16350 : No
- Puncture Resistance : ANSI 3
- Abrasion Resistance : ANSI 3
- Food certification : Yes
- Impact Resistance : N
- Coating Material : Nitrile Foam
- Coating Coverage : Palm
- Tear Resistance : 4
- Size Range From : 6
- Protection Type : Cut protection
- Thumb Features : Thumb Reinforcement
- Product Family : CoreShield 3.0
- Cut Resistance : ANSI A4
- Coating Finish : Foam
- Size Range To : 11
- Silicone Free : Yes
- Overall Width : 4 millimetre
- Elastic Wrist : Yes
- Cuff Material : Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Coating Color : White
- OEKO-TEX 100 : Yes
- Construction : Knitted & Dipped
- Closure Type : Knit Wrist
- Glove Gauge : 18
- Cuff Length : 3 inch
- Wrist Type : Knit Wrist
- Glove Type : Cut protection
- Cuff Style : Knit Wrist
- Antistatic : No
- Standards : ANSI/ISEA 105|EC 10/2011|EC 1935/2004|EC 2023/2006|EN 16350|EN 388|EN ISO 21420
- Packaging : 10 pairs per bellyband, 10 bellybands per case
- Washable : Yes
- Material : Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Color : White
- Length : 10
- Coated : Yes
- Style : CS24-7518W
- Shape : Ergonomic
- Brand : Honeywell
- Size : 6,7,8,9,10,11
Please sign in to view part numbers available for purchase based on your account Sign In