cut resistant gloves
CoreShield 3.0 CS23-7515B
15 gg cut protection gloves with seamlessly knitted recycled polyester, PE & carbon fibre liner, nitrile micro-foam coating and thumb reinforcement, cut level C/A3, black with color-coding
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Very lightweight, 15 gg fibreglass-free and food certified level C black cut resistant gloves
Antistatic
The antistatic CoreShield gloves help prevent electrostatic charging and imflammable discharge with their specific vertical resistance. Certified acc. to EN 16350.
Higher gauge
When it comes to gloves, the higher the gauge, the better the fit, dexterity, breathability and overall user comfort. We have improved liners with a higher gauge count for most gloves in the CoreShield range, now offering 15 and 18 gg options.
Touch screen operation
The CoreShield gloves are touchscreen-capable, which means workers can use their smartphones or tablets as well as machine control panels without taking off their gloves. This way, they do not risk working without appropriate protection or lose time for taking off and putting on the gloves while having to operate screens.
Clear markings on gloves
When using gloves, workers and safety engineers need to make sure they always have the right information easily accessible to ensure worker safety. That’s why we designed a tidier marking for the CoreShield range including everything you easily have to capture at a glance to make the right decisions.
Silicone-free
Being silicone-free, CoreShield gloves are the optimal choice for applications in the Automotive industry.
Color-coded
Choosing the right gloves for your job can be challenging. That’s why the CoreShield gloves have the proven color-coded system that makes it easy for workers to identify the cut protection level: Red, yellow, green and blue correspond to cut levels A1/A, A2/B, A3/C and A4/D, A5/E and A6/F respectively.
OEKO-TEX 100
Certified for food handling
Others
- Abrasion Resistance
- ANSI 3
- Wrist Type
- Knit Wrist
- Washable
- Yes
- Touchscreen Compatible
- Yes
- Thumb Features
- Thumb Reinforcement
- Tear Resistance
- 4
- Style
- CS23-7518B
- Standards
- ANSI/ISEA 105
- EC 10/2011
- EC 1935/2004
- EC 2023/2006
- EN 16350
- EN 388
- EN ISO 21420
- Size Range To
- 11
- Size Range From
- 6
- Size
- 6,7,8,9,10,11
- Silicone Free
- Yes
- Shape
- Ergonomic
- Puncture Resistance
- 2 (EU) / 3 (ANSI)
- Protection Type
- Cut protection
- Product Family
- CoreShield 3.0
- Packaging
- 10 pairs per bellyband, 10 bellybands per case
- Overall Width
- 4 millimetre
- OEKO-TEX 100
- Yes
- Mechanical Protection
- Yes
- Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Length
- 9.8
- Impact Resistance
- N
- ISO 13997 Cut Protection
- C
- Grip
- Dry & wet grip
- Glove Type
- Cut protection
- Glove Gauge
- 15
- Glove Dexterity Rating
- 5
- Food certification
- Yes
- Elastic Wrist
- Yes
- Cut Resistance EN 388
- X
- Cut Resistance
- ANSI A3
- Cuff Style
- Knit Wrist
- Cuff Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Cuff Length
- 3.4 inch
- Construction
- Knitted & Dipped
- Color
- Black
- Coating Material
- Nitrile Foam
- Coating Finish
- Foam
- Coating Coverage
- Palm
- Coating Color
- Black
- Coated
- Yes
- Closure Type
- Knit Wrist
- Brand
- Honeywell
- Antistatics EN 16350
- Yes
- Antistatic
- Yes
Others
- Abrasion Resistance
- ANSI 3
- Wrist Type
- Knit Wrist
- Washable
- Yes
- Touchscreen Compatible
- Yes
- Thumb Features
- Thumb Reinforcement
- Tear Resistance
- 4
- Style
- CS23-7518B
- Standards
- ANSI/ISEA 105
- EC 10/2011
- EC 1935/2004
- EC 2023/2006
- EN 16350
- EN 388
- EN ISO 21420
- Size Range To
- 11
- Size Range From
- 6
- Size
- 6,7,8,9,10,11
- Silicone Free
- Yes
- Shape
- Ergonomic
- Puncture Resistance
- 2 (EU) / 3 (ANSI)
- Protection Type
- Cut protection
- Product Family
- CoreShield 3.0
- Packaging
- 10 pairs per bellyband, 10 bellybands per case
- Overall Width
- 4 millimetre
- OEKO-TEX 100
- Yes
- Mechanical Protection
- Yes
- Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Length
- 9.8
- Impact Resistance
- N
- ISO 13997 Cut Protection
- C
- Grip
- Dry & wet grip
- Glove Type
- Cut protection
- Glove Gauge
- 15
- Glove Dexterity Rating
- 5
- Food certification
- Yes
- Elastic Wrist
- Yes
- Cut Resistance EN 388
- X
- Cut Resistance
- ANSI A3
- Cuff Style
- Knit Wrist
- Cuff Material
- Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Cuff Length
- 3.4 inch
- Construction
- Knitted & Dipped
- Color
- Black
- Coating Material
- Nitrile Foam
- Coating Finish
- Foam
- Coating Coverage
- Palm
- Coating Color
- Black
- Coated
- Yes
- Closure Type
- Knit Wrist
- Brand
- Honeywell
- Antistatics EN 16350
- Yes
- Antistatic
- Yes
- Abrasion Resistance : ANSI 3
- Wrist Type : Knit Wrist
- Washable : Yes
- Touchscreen Compatible : Yes
- Thumb Features : Thumb Reinforcement
- Tear Resistance : 4
- Style : CS23-7518B
- Standards : ANSI/ISEA 105|EC 10/2011|EC 1935/2004|EC 2023/2006|EN 16350|EN 388|EN ISO 21420
- Size Range To : 11
- Size Range From : 6
- Size : 6,7,8,9,10,11
- Silicone Free : Yes
- Shape : Ergonomic
- Puncture Resistance : 2 (EU) / 3 (ANSI)
- Protection Type : Cut protection
- Product Family : CoreShield 3.0
- Packaging : 10 pairs per bellyband, 10 bellybands per case
- Overall Width : 4 millimetre
- OEKO-TEX 100 : Yes
- Mechanical Protection : Yes
- Material : Recycled polyester, PE fibre, tungsten fibre, Spandex, nitrile foam
- Length : 9.8
- Impact Resistance : N
- ISO 13997 Cut Protection : C
- Grip : Dry & wet grip
- Glove Type : Cut protection
- Glove Gauge : 15
- Glove Dexterity Rating : 5
- Food certification : Yes
- Elastic Wrist : Yes
- Cut Resistance EN 388 : X
- Cut Resistance : ANSI A3
- Cuff Style : Knit Wrist
- Cuff Material : Recycled polyester, PE fibre, tungsten fibre, Spandex, elastic rubber
- Cuff Length : 3.4 inch
- Construction : Knitted & Dipped
- Color : Black
- Coating Material : Nitrile Foam
- Coating Finish : Foam
- Coating Coverage : Palm
- Coating Color : Black
- Coated : Yes
- Closure Type : Knit Wrist
- Brand : Honeywell
- Antistatics EN 16350 : Yes
- Antistatic : Yes
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In