Anchorage Connectors
Miller Permanent Anchorage Connectors
Miller Permanent Anchorage Connectors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
Mounted D-Ring:
- Steel D-ring with plate, complete with 4-3/8-in.(111 mm)diameter bolts, lock washers, nuts and drilling template (SKU 410/)
- D-Bolt Anchor for up to 3/4-in.(19 mm)working thickness includes a 1/2-in.(13 mm)diameter bolt with lock washer and nut. (SKU 415/)
- D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 5/8-in.(16 mm)diameter bolt with lock washer and nut. (SKU 416/) D-Bolt Anchor w/o hardware (SKU 417/)
- Stainless steel D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 5/8-in.(16 mm)diameter bolt with lock washer and nut. (SKU 416SS/) Stainless steel D-Bolt Anchor w/o hardware (SKU 417SS/)
- D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 3/4-in.(19 mm)diameter bolt with lock washer and nut. (SKU 418/) D-Bolt Anchor w/o hardware (SKU 419/)
- Stainless steel D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 3/4-in.(19 mm)diameter bolt with lock washer and nut. (SKU 418SS/) D-Bolt Anchor w/o hardware (SKU 419SS/)
Data Sheet
Manuals and Guides
Please sign in to view part numbers available for purchase based on your account Sign In