/content/sps/ca/en/search-results.html

    Safety Eyewear

    Howard Leight A1500 Retail

    Featuring a sleek: fullframe design: molded nosepiece and stylish temples

    Overview
    Uvex A1500 Shooting Glasses combine function: performance and style in a light-weight: adjustment-free frame. The full frame design is sleek and lightweight: but fully complies with ANSI Z87+ and CSA Z94.3 high impact standards. The hardcoat coating on these safety glasses delivers long-lasting resistance to scratching and scuffing: and the clear lens is suitable to most indoor and outdoor shooting environments. These shooting glasses feature a molded nose piece and flexible temples for a secure: comfortable fit. Clear lens models are suitable for most indoor and outdoor shooting environments. Amber lens models can enhance contrast for better vision in low light settings. Anti-Glare models are ideal for outdoor environments where glare can cause eyestrain and fatigue. All Howard Leight protective eyewear and earmuffs are compatible for use with each other.
    • LIGHTWEIGHT DESIGN: Combines function: performance and style in a lightweight: adjustment-free frame
    • STYLE & COMFORT: Features a sleek: full frame design: molded nosepiece and stylish: flexible temples for a secure: comfortable fit
    • SCRATCH-RESISTANT: Hardcoat provides long-lasting scratch resistance from scuffing and scratching
    • LOW-LIGHT ENHANCEMENT: Amber lens tint can enhance contrast in low light shooting environments
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list