/content/sps/ca/en/search-results.html

    Lineworker High Voltage NG4

    Red Black High Voltage NG4 Contour Bell Cuff 18"

    The gloves are available in Straight Cuff, Contour Cuff and Bell Cuff in 14 in (356 mm), 16 in (406 mm) and 18 in (457 mm) lengths in sizes 7 to 12 (including half sizes) and come in black, red/black and yellow/black color combinations.

    Overview

    Salisbury lineworker gloves are available in a full range of sizes, from 7 to 12, including half sizes on 8, 9, and 10. Proper fit is important. To determine glove size, measure the circumference around the palm. Allow for additional room if fabric glove liners are to be worn, especially with thermal liners.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    NG418CB/10
    RUBBER GLV T1 CL4 B C SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves
    NG418CB/10
    RUBBER GLV T1 CL4 B C SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves