/content/sps/ca/en/search-results.html
    We’re updating product content to improve your experience. The update should be finished by January 22 2026, 5PM EST. While this is in progress, you might notice brief delays. Thank you for your patience as we work to deliver improvements.

    lineworker high voltage ng4

    Blue High Voltage NG4 Straight 18

    The gloves are available in Straight Cuff, Contour Cuff and Bell Cuff in 14 in (356 mm), 16 in (406 mm) and 18 in (457 mm) lengths in sizes 7 to 12 (including half sizes) and come in black, red/black and yellow/black color combinations.

    Overview

    Salisbury lineworker gloves are available in a full range of sizes, from 7 to 12, including half sizes on 8, 9, and 10. Proper fit is important. To determine glove size, measure the circumference around the palm. Allow for additional room if fabric glove liners are to be worn, especially with thermal liners.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NG418B/10
    RUBBER GLV T1 CL4 B SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves
    NG418B/10
    RUBBER GLV T1 CL4 B SZ10
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-electriflex-gloves