transportable area monitoring
AreaRAE Plus/Pro Multi-Gas Detector
AreaRAE Pro and Plus are connected wireless area monitoring devices for multi-gas detection, with multiple communication options and optional RAEMet for wind speed and direction data to support plume modeling.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and Benefits:
- Monitors up to seven threats, including VOCs, combustibles, Toxics and Oxygen
- Optional meteorological sensor for tracking toxic plumes
- 7R+ photoionization detector (PID) for monitoring VOCs at parts per million
- Secondary radio module (Mesh) act as an communication Hub for other wireless devices
- Ruggedized, portable, and weather-resistant design for harsh environments
- Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations
- Confined Space Entry
- Environmental Cleanups/ Remediation
- Fence Line Monitoring
- Leak Detection
- Plant Shutdown & Turn-Around
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Overview
- Brand
- RAE
- Warranty
- Four years for O2 Liquid Oxygen sensors
Features
- Sub-Category
- Transportable
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous data logging (90 days for 7 gas sensors, 1 Gamma
- Features & Benefits
- Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options
- 3 operation and programming keys
- Wireless Technology
- BLE, MESH, WiFi, LORA
Dimensions & Weight
- Instrument Size
- 12.36” x 12.04” x 6.53”
Technical Specifications
- Sensor Range
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3
Battery & Charging
- Battery Run Time
- 20
Standards & Certifications
- Standards
- US and Canada: Class 1, Division 2, Groups A, B, C, D
- Ingress Protection
- IP65
Others
- Sampling Pump Range
- 100ft (30m)
- Weight
- 14.33 US Pound
- 6.5 kilogram
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Industry
- Energy
- Government & Public Sector
Overview
- Brand
- RAE
- Warranty
- Four years for O2 Liquid Oxygen sensors
Features
- Sub-Category
- Transportable
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous data logging (90 days for 7 gas sensors, 1 Gamma
- Features & Benefits
- Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options
- 3 operation and programming keys
- Wireless Technology
- BLE, MESH, WiFi, LORA
Dimensions & Weight
- Instrument Size
- 12.36” x 12.04” x 6.53”
Technical Specifications
- Sensor Range
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3
Battery & Charging
- Battery Run Time
- 20
Standards & Certifications
- Standards
- US and Canada: Class 1, Division 2, Groups A, B, C, D
- Ingress Protection
- IP65
Others
- Sampling Pump Range
- 100ft (30m)
- Weight
- 14.33 US Pound
- 6.5 kilogram
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Industry
- Energy
- Government & Public Sector
- Brand : RAE
- Sampling Pump Range : 100ft (30m)
- Weight : 14.33 US Pound|6.5 kilogram
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 140 degree Fahrenheit|60 degree Celsius
- Sub-Category : Transportable
- Instrument Size : 12.36” x 12.04” x 6.53”
- Sensor Range : VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm)
- Humidity Range : 0%-95%
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 20
- Standards : US and Canada: Class 1, Division 2, Groups A, B, C, D
- Datalogging : Continuous data logging (90 days for 7 gas sensors, 1 Gamma
- Features & Benefits : Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options : 3 operation and programming keys
- Warranty : Four years for O2 Liquid Oxygen sensors
- Wireless Technology : BLE, MESH, WiFi, LORA
- Ingress Protection : IP65
- Gas Type : VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3
- Industry : Energy|Government & Public Sector
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Firmware
Brochure
Technical Note
White Paper
Certificate
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In