/content/sps/ca/en/search-results.html

    portable detector parts and accessories

    QRAE 3 Calibration Accessory

    QRAE 3 Calibration Accessory

    Overview
    General portables accessories
    Specifications

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : RAE
    • Minimum Temperature : -20 degree Celsius
    • Maximum Temperature : 50 degree Celsius
    • Weight : 410 gram
    • Sub-Category : Multi-Gas
    • Instrument Size : 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
    • Humidity Range : 0%-95% percent
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Alarm Type : Audible, Visual, Vibrating
    • Standards : US and Canada: classified for use in Class I
    • Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
    • Features & Benefits : Available in Diffusion
    • User Options : Alarms: latching- non latching or manual override
    • Sampling Pump Range : 100ft (30m) meter
    • Warranty : 2-year warranty on device
    • Wireless Technology : MESH
    • Ingress Protection : IP65
    • Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Industry : Energy|Government & Public Sector
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    M02-3008-000
    T calibration tube for pump model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M02-3008-000
    T calibration tube for pump model
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg