/content/sps/ca/en/search-results.html

    Portable Detector Parts & Accessories

    Honeywell Tube and Pump Accessories

    Affordable measurement for specific gases and vapors

    Overview
    Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves.Features and Benefits:• Compound-specific measurement of toxic gases and vapors• Single-use• Easy-to-read tubes change color based on gas concentration• No calibration or other maintenance required• Hand pump features solid metal construction, spring-less piston design• Pump accurately draws 50 and 100 cc volumesApplication:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    Overview

    • Brand
      • Honeywell
    • Features & Benefits : CBRNE|Compound-Specific Measurement of Toxic Gases and Vapors|Easy-to-Read Tubes Change Color Based on Gas Concentration|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes|Hazmat Response|Indoor Air Quality|Leak Detection|No Calibration or Other Maintenance Required|Plant Shutdown and Turn-Around|Single-Use|Urban Search and Rescue|Venue Protection
    • Brand : Honeywell

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    010-2002-000
    BULB,IRRITANT SMOKE TUBE
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    010-2002-000
    BULB,IRRITANT SMOKE TUBE
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2002-000
    Smoke tube aspirator bulb
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2002-000
    Smoke tube aspirator bulb
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2002-005
    Smoke tube aspirator bulb (kit of 5)
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2002-005
    Smoke tube aspirator bulb (kit of 5)
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2003-000
    Colorimetric tube tip breaker
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2003-000
    Colorimetric tube tip breaker
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2007-000
    Tube Reader
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-2007-000
    Tube Reader
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3007-000
    Tube adaptor and cut assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3007-000
    Tube adaptor and cut assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3009-015
    Remote sampling hose, 15’ (5m), and adapter assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3009-015
    Remote sampling hose, 15’ (5m), and adapter assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3009-035
    Remote sampling hose, 35’ (11m), and adapter assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-3009-035
    Remote sampling hose, 35’ (11m), and adapter assembly
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-4003-000
    Handbook of Gas Detection Tubes and Sampling Pumps
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-010-4003-000
    Handbook of Gas Detection Tubes and Sampling Pumps
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-701-0002-000
    Soft Leather Packing Case
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-701-0002-000
    Soft Leather Packing Case
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires