/content/sps/br/pt/search-results.html
    Sinais de direção
    Sinais de direção

    Sinais de direção

    Multi-purpose. 38 mm, 45 mm, or 55 mm columns. Customized buttons & twist-grip handles. 3 V to 32 V. Sealed to IP67. Many options

    Expert Construction. Tailored Solutions. Honeywell turn signals are built toperfectly complement our line of industry-leading shifters, or can be mounted as independent units. A widevariety of operations are available — from wiper speeds, headlamp controls and buttons to auto-canceloptions. And each mechanism is built to withstand harsh environments.

    Reset Filters