Termostatos
2450RCG
High current. Automatic. Ceramic. Open or close on rise. 15 A/10 A. Gold-alloy contacts. Rivet sleeve. Low profile. UL, CSA, VDE
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 2450RCG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.
Data Sheet
Manuals and Guides
Technical Note
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In