/content/sps/br/pt/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell!          Click here to get started.

    Sensores de proximidade

    General Aerospace Proximity Sensor (GAPS) Series

    For general aerospace applications. Aero prox with optional diagnostic capability. Hermetically sealed. Platform approach. Configurable

    Overview

    The General Aerospace Proximity Sensor (GAPS Series) provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the GAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications.

    The GAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.

    Specifications

    Others

    • Temperatura de operação
      • -55 °C to 115 °C [-67 °F to 239 °F]
    • Fator de forma
      • Inline, cylindrical threaded
      • Right angle, cylindrical threaded
    • Termination
      • D38999/25YA98PA
      • D38999/25YA98PN
    • Target Material
      • 17-4 PH stainless steel heat treated to condition H1025
    • Supply Voltage
      • 12 Vdc to 32 Vdc (input)
    • Dielectric Strength
      • 1000 Vdc/750 Vac for 1 minute
    • Target Dimension
      • Rectangular target of 25 mm x 18 mm x 3 mm
    • Sensor Head Diameter
      • 13,5 mm [0.53 in]
    • Insulation Resistance
      • 200 mOhm min. at 50 Vdc
    • Supply Current
      • <10 mA
    • Target Response Time
      • 5 ms
    • Range Ga/Gd
      • 1,75 mm/2,75 mm [0.069 in/0.108 in]
      • 2,00 mm/3,00 mm [0.078 in/0.118 in]
      • 2,25 mm/3,25 mm [0.088 in/0.128 in]
      • 2,50 mm/3,50 mm [0.098 in/0.138 in]
    • Hardware
      • None
    • Sensing Face
      • Inconel®
    • Outer Body Material
      • Stainless steel
    • MTBF
      • 500,000 flight hours
    • Sensing Distance
      • 3,5 mm max.
    • Pigtail Length
      • not applicable
    • Peso
      • 60 g to 150 g
    • Electrical Output Type
      • 3-wire, open collector output, normally open

    Others

    • Temperatura de operação
      • -55 °C to 115 °C [-67 °F to 239 °F]
    • Fator de forma
      • Inline, cylindrical threaded
      • Right angle, cylindrical threaded
    • Termination
      • D38999/25YA98PA
      • D38999/25YA98PN
    • Target Material
      • 17-4 PH stainless steel heat treated to condition H1025
    • Supply Voltage
      • 12 Vdc to 32 Vdc (input)
    • Dielectric Strength
      • 1000 Vdc/750 Vac for 1 minute
    • Target Dimension
      • Rectangular target of 25 mm x 18 mm x 3 mm
    • Sensor Head Diameter
      • 13,5 mm [0.53 in]
    • Insulation Resistance
      • 200 mOhm min. at 50 Vdc
    • Supply Current
      • <10 mA
    • Target Response Time
      • 5 ms
    • Range Ga/Gd
      • 1,75 mm/2,75 mm [0.069 in/0.108 in]
      • 2,00 mm/3,00 mm [0.078 in/0.118 in]
      • 2,25 mm/3,25 mm [0.088 in/0.128 in]
      • 2,50 mm/3,50 mm [0.098 in/0.138 in]
    • Hardware
      • None
    • Sensing Face
      • Inconel®
    • Outer Body Material
      • Stainless steel
    • MTBF
      • 500,000 flight hours
    • Sensing Distance
      • 3,5 mm max.
    • Pigtail Length
      • not applicable
    • Peso
      • 60 g to 150 g
    • Electrical Output Type
      • 3-wire, open collector output, normally open
    • Temperatura de operação : -55 °C to 115 °C [-67 °F to 239 °F]
    • Fator de forma : Inline, cylindrical threaded|Right angle, cylindrical threaded
    • Termination : D38999/25YA98PA|D38999/25YA98PN
    • Target Material : 17-4 PH stainless steel heat treated to condition H1025
    • Supply Voltage : 12 Vdc to 32 Vdc (input)
    • Dielectric Strength : 1000 Vdc/750 Vac for 1 minute
    • Target Dimension : Rectangular target of 25 mm x 18 mm x 3 mm
    • Sensor Head Diameter : 13,5 mm [0.53 in]
    • Insulation Resistance : 200 mOhm min. at 50 Vdc
    • Supply Current : <10 mA
    • Target Response Time : 5 ms
    • Range Ga/Gd : 1,75 mm/2,75 mm [0.069 in/0.108 in]|2,00 mm/3,00 mm [0.078 in/0.118 in]|2,25 mm/3,25 mm [0.088 in/0.128 in]|2,50 mm/3,50 mm [0.098 in/0.138 in]
    • Hardware : None
    • Sensing Face : Inconel®
    • Outer Body Material : Stainless steel
    • MTBF : 500,000 flight hours
    • Sensing Distance : 3,5 mm max.
    • Pigtail Length : not applicable
    • Peso : 60 g to 150 g
    • Electrical Output Type : 3-wire, open collector output, normally open
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list