/content/sps/br/pt/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell!          Click here to get started.

    Sensores de proximidade aeroespaciais

    Dual-Tandem Aerospace LVDTs

    Dual-tandem aerospace LVDT. 8,89 mm to 35,56 mm ]0.35 in to 1.4 in] stroke. 1 million hours min. MTBF. 17-4 PH stainless steel housing

    Overview

    Honeywell Dual-Tandem Aerospace Linear Variable Differential Transducers incorporate a pre-validated platform approach to ensure a wide variety of configurations and applications can be accommodated. Their rig-point position eliminates the need to shim during installation. With global engineering and application expertise, customers with a global footprint can rest assured that there is local support for new applications and troubleshooting.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list