/content/sps/br/pt/search-results.html

    Configuração de computadores e estações de trabalho

    System upgrade for existing Systevo Workstation

    Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry.

    Overview

    This product is no longer available

    Part Number: 765M350.UPD

    Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry. Fulfill the requirements for Cyber Security Software Maintanance ("Software Maintenance") and Service Ability ("Service Capability") to ensure the safe operation of System Release V11. The installation of the upgrade package as well as the installation of the existing system release including data backup (data carrier and license must be available) will be performed by the operator or an authorised specialist. The following articles can be upgraded: 765M350, 765M35D, which were delivered from 2015.

    Features
    • Solid-State HDD (SSD) min. 240 GB
    • Embedded operating system Windows 10 Enterprise IoT Entry
    • RAM upgrade
    • Instructions for usage / installation of the upgrade
    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Embedded Operating System Windows 10 Enterprise IoT Entry
      • Instructions for Usage/Installation of the Upgrade
      • RAM Upgrade
      • Solid-State HDD (SSD) min. 240 GB
    • Includes
      • Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry

    Technical Specifications

    • Requirements
      • Cyber Security Software Maintanance ('Software Maintenance')
      • Service Ability ('Service Capability')
    • Firmware
      • V11

    Applications & Compatibility

    • Application
      • Systevo Workstation

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Embedded Operating System Windows 10 Enterprise IoT Entry
      • Instructions for Usage/Installation of the Upgrade
      • RAM Upgrade
      • Solid-State HDD (SSD) min. 240 GB
    • Includes
      • Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry

    Technical Specifications

    • Requirements
      • Cyber Security Software Maintanance ('Software Maintenance')
      • Service Ability ('Service Capability')
    • Firmware
      • V11

    Applications & Compatibility

    • Application
      • Systevo Workstation
    • Brand : Honeywell
    • Features & Benefits : Embedded Operating System Windows 10 Enterprise IoT Entry|Instructions for Usage/Installation of the Upgrade|RAM Upgrade|Solid-State HDD (SSD) min. 240 GB
    • Requirements : Cyber Security Software Maintanance ('Software Maintenance')|Service Ability ('Service Capability')
    • Application : Systevo Workstation
    • Includes : Operating System Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry
    • Firmware : V11
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    765m350upd-system-upgrade-for-existing-systevo-workstation.pdf
    application/pdf 24.64 KB
    11/4/2022
    24.64 KB
    Name
    Description
    File Size
    Date
    Size
    765m350upd-system-upgrade-for-existing-systevo-workstation.pdf
    application/pdf 24.64 KB
    11/4/2022
    24.64 KB
    Name
    Description
    File Size
    Date
    Size
    765m350upd-system-upgrade-for-existing-systevo-workstation.pdf
    24.64 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list