Configuração de computadores e estações de trabalho
Patient card for the accounting system
ISO card for the patients using contactless RFID technology (125 kHz).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79821A
ISO card for the patients using contactless RFID technology (125 kHz). It is used to gain access to the respective user account in the accounting system. Rights are stored on the accounting server. Cards are issued via the pay stations or at the PC workstation. The ISO card data are used in conjunction with the integrated patient handset.
Options
- Brand
- Honeywell
- Color
- White
Features & Benefits
- Features & Benefits
- Contactless RFID Technology
Applicability
- Compatibility
- Accounting System
- Application
- Accounting System
Dimensions & Weight
- Weight (g)
- 6
- Dimensions
- W: 85.6 mm H: 54 mm D: 1 mm
Options
- Brand
- Honeywell
- Color
- White
Features & Benefits
- Features & Benefits
- Contactless RFID Technology
Applicability
- Compatibility
- Accounting System
- Application
- Accounting System
Dimensions & Weight
- Weight (g)
- 6
- Dimensions
- W: 85.6 mm H: 54 mm D: 1 mm
- Brand : Honeywell
- Features & Benefits : Contactless RFID Technology
- Compatibility : Accounting System
- Application : Accounting System
- Weight (g) : 6
- Dimensions : W: 85.6 mm H: 54 mm D: 1 mm
- Color : White
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In