Configuração de computadores e estações de trabalho
Card reader for PC workstation
Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79822A
Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface. It is used to allocate the respective patient account to the patient card with its individual parameters in the accounting system.
Options
- Brand
- Honeywell
- Color
- Gray
Features & Benefits
- Features & Benefits
- RFID Technology
Configuration
- Ambient Temperature
- 5 to 40°C
- Interface
- USB
Applicability
- Compatibility
- PC Workstation
- Application
- PC Workstation
Dimensions & Weight
- Weight (g)
- 250
- Dimensions
- W: 80 mm H: 80 mm D: 28 mm
Options
- Brand
- Honeywell
- Color
- Gray
Features & Benefits
- Features & Benefits
- RFID Technology
Configuration
- Ambient Temperature
- 5 to 40°C
- Interface
- USB
Applicability
- Compatibility
- PC Workstation
- Application
- PC Workstation
Dimensions & Weight
- Weight (g)
- 250
- Dimensions
- W: 80 mm H: 80 mm D: 28 mm
- Brand : Honeywell
- Features & Benefits : RFID Technology
- Ambient Temperature : 5 to 40°C
- Compatibility : PC Workstation
- Interface : USB
- Application : PC Workstation
- Weight (g) : 250
- Dimensions : W: 80 mm H: 80 mm D: 28 mm
- Color : Gray
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In