/content/sps/br/pt/search-results.html

    Mantas Isolantes

    Low Voltage - Zip On Style

    Low Voltage - Zip On Style

    Overview
    Low Voltage Insulating Blankets are made of Type II SALCOR® rubber. Insulating blankets are available with or without hook and pile (Zip) or Plain style.Features & Benefits:● Covering energized equipment is easier than ever using Salisbury’s Zip-On blankets. Our Zip-On Style (Zip) features one-inch wide strips of hook and pile double stitched to the blanket with nylon thread, so installation and removal is safe and fast. Zip-On blankets can be manufactured to fit special requirements. Contact your Salisbury representative for more information.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list