Interruptores de parada de emergência
E-Stop Switches
Positive contact closure and opening. Environmentally sealed design. UV resistant knob for outdoor use. Variety of knob colors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's push-pull/e-stop switches are robust, environmentally sealed, sliding contact switches incorporating two circuits with multiple combinations. The sliding contacts provide positive contact closure and opening when the switch knob is operated. Contact closures are available with both circuits closed in the push position, or both circuits closed in the pull position, or alternate closure, one closed and one open. Dual o-ring design protects the contact chamber by isolating it from any moisture or any other contaminant.
Others
- Button Material
- Acetal
- Thickness
- 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Temperature
- -40 °C to 100 °C [-40 °F to 212 °F]
- Series Name
- Push Pull/eStop Switches
- Position
- 1NO and 1NC circuits in push
- 2NC circuits in push
- 2NO circuits in push
- Mounting
- Panel (hole diameter: 22 mm [0.87 in])
- Housing Material
- Glass filed Nylon
- Electrical Rating
- 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter
- 45,21 mm [1.78 in]
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Cycle Life (Rotary)
- 25000 Cycles
- Connector
- Screw
- Chamber Sealing
- O-ring
Others
- Button Material
- Acetal
- Thickness
- 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Temperature
- -40 °C to 100 °C [-40 °F to 212 °F]
- Series Name
- Push Pull/eStop Switches
- Position
- 1NO and 1NC circuits in push
- 2NC circuits in push
- 2NO circuits in push
- Mounting
- Panel (hole diameter: 22 mm [0.87 in])
- Housing Material
- Glass filed Nylon
- Electrical Rating
- 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter
- 45,21 mm [1.78 in]
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Cycle Life (Rotary)
- 25000 Cycles
- Connector
- Screw
- Chamber Sealing
- O-ring
- Button Material : Acetal
- Thickness : 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Temperature : -40 °C to 100 °C [-40 °F to 212 °F]
- Series Name : Push Pull/eStop Switches
- Position : 1NO and 1NC circuits in push|2NC circuits in push|2NO circuits in push
- Mounting : Panel (hole diameter: 22 mm [0.87 in])
- Housing Material : Glass filed Nylon
- Electrical Rating : 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter : 45,21 mm [1.78 in]
- Depth Behind Panel : 43,43 mm [1.71 in]
- Cycle Life (Rotary) : 25000 Cycles
- Connector : Screw
- Chamber Sealing : O-ring