/content/sps/br/pt/search-results.html

    Componentes do Corredor

    74659A1 Systevo Info-Display IP

    IP technology based information display, as a central point of information for nurse call systems, helping to streamline alerts displaying for shorter response times.

    Overview

    Part Number: 74659A1

    IP technology based information display, as a central point of information for nurse call systems, helping to streamline alerts displaying for shorter response times.
    It's prepared for wall or ceiling-mounting and integrates a high-efficiency 24" wide color LCD display to provide a perfect visualization ratio, allowing system messages to be read and identified even from a long distance. Built-in speaker is also used for acoustic call forwarding to catch caregivers attention when required.

    • Display of system messages with room and bed identification in plain text, as well as pictogram for call type (e.g. WC, doctor, fault).
    • Priority-controlled display, with automatic scrolling function with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40) when iddle.
    • Secured data communication, where messages are transmitted from the overriding Systevo Control in fractions of a second and pending alarms are processed, displayed and notified in time.

    Systevo Info-Display IP supports both Ethernet and Wi-Fi connectivity.

    Features
    • 1920 x 360 Resolution screen with 300 nits brightness
    • 2 x 2W Built-In Speaker
    • RKPX30 Quad Core processor
    • Standard IP, web based and Android SoC technologies
    • Industrial grade components for 24/7 continuous operation
    • Full metal sheet slim design
    • External 12V / 3A power pack for the power supply (included)
    • LAN & Wi-Fi Network connection

    Functional scope:

    • Display with room and bed identification in plain text
    • Display of the call type
    • Display of the time configurable (e.g. if no messages are pending)
    • Acoustic call forwarding (configurable)

    Sequence of the displays:

    • The highest-priority messages (in the sequence of alarm call " emergency call " normal call) are displayed
    • If several messages are pending with the same priority, these are signalised on a scrolling basis
    Scope of delivery
    Display set and AC/DC adapter
    Accessories

    74659Z1 Wall mounting adapter
    74659Z3 Ceiling ounting kit (700 mm)

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list