Torque Transducers
Model 940
High range reaction torque watch gauges. 1 Kgm-cm to 14 Kgm-cm range. ±2 % rated output.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 940 high-range torque watch gauge series accurately measures high range torque. A 3/8 inch keyed chuck and a 3/8 inch square socket driver adapter provides a simple means of coupling to the device under measurement. The 940 Series utilizes a calibrated spring, shaft, and pointer assembly within a rugged steel and aluminum housing. The unit can measure torque in either a clockwise or counterclockwise direction. Internal stainless steel rotation stops help prevent damage from over-torque up to two times the normal range.
Features
- 2.5 k gm-cm to 2.8 k gm-cm [15 in-oz to 200 in-oz] [0.1 Nmm to 1.4 Nmm] capacities
- 2 % accuracy
- 3/8-in keyed chuck (standard) and 3/8-in square socket driver adapter (optional)
- Dial indication
- Overload protection
Data Sheet
Manuals and Guides
Brochure
Others
Please sign in to view part numbers available for purchase based on your account Sign In