/content/sps/au/en/search-results.html

    Torque Transducers

    Model 1602A-01

    Model 1602A-01 Clamp-On Propulsion Monitoring Systems. Converts Shaft into a Torque Transducer.

    Overview

    The Model 1602A and 1602A-01 propulsion monitoring systems fit shafts sized from 381 mm to 762 mm [15 in to 30 in] in diameter. The system is enclosed in a strong outer cover and has an electronics readout assembly in a water tight enclosure. These units together provide the means for measuring shaft torque and RPM. Digital readouts are available to display torque, RPM, and computed horsepower.

    Built-in calibration check circuitry can be activated at any time to verify that all local displays and outputs are functional. Enhanced stability and reduced maintenance are the payback for selecting this system. The Model 1602A/01 systems can be used in a variety of potential applications including fuel conservation programs, hull and propeller fouling, load and balancing on twin screw vessels, power plant monitors, and sea trial torsion meters.

    Features
    • Enhanced stability
    • Converts any shaft into a torque transducer
    • Ideal for short-term and long-term testing and monitoring
    • Shaft sizes from 381 mm to 762 mm [15 in to 30 in]
    • Suitable for harsh environments and high vibration
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    application/pdf 585.15 KB
    7/17/2021
    585.15 KB
    Model 1602A/1602A-01 Propulsion Monitoring System Datasheet
    application/pdf 143.65 KB
    7/17/2021
    143.65 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    T&M Torque Transducer Range Guide
    application/pdf 3.05 MB
    7/17/2021
    3.05 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    7/17/2021
    195.77 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 418.77 KB
    7/17/2021
    418.77 KB
    Test & Measurement Torque Accessories Datasheet
    application/pdf 585.15 KB
    7/17/2021
    585.15 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    7/17/2021
    1.94 MB
    Model 1602A/1602A-01 Propulsion Monitoring System Datasheet
    application/pdf 143.65 KB
    7/17/2021
    143.65 KB
    T&M Torque Transducer Range Guide
    application/pdf 3.05 MB
    7/17/2021
    3.05 MB
    White Paper: New Ways to Measure Torque
    application/pdf 195.77 KB
    7/17/2021
    195.77 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Torque Accessories Datasheet
    585.15 KB
    7/17/2021
    Model 1602A/1602A-01 Propulsion Monitoring System Datasheet
    143.65 KB
    7/17/2021
    T&M Torque Transducer Range Guide
    3.05 MB
    7/17/2021
    T&M Overview Brochure
    418.77 KB
    7/17/2021
    White Paper: New Ways to Measure Torque
    195.77 KB
    7/17/2021
    Aerospace Test and Measurement Capabilities
    1.94 MB
    7/17/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list