Torque Transducers
Model 1388-102
Sprocket/Pulley Torque Sensor. 500 in-lb and 1000 in-lb capacities (standard). 0.1 % non-linearity and hysteresis. slip ring style.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Originally designed for a precision feedback control loop on textile machinery, the Model 1388 Sprocket/Pulley Torque Sensor is an accurate method to measure processing torques. Coupled to any belt or chain driven stub shaft and monitored by a closed electrical circuit, machinery speeds and material feed rates can be precisely controlled. Used in an automation application to increase productivity and decrease power consumption. Rotary transformer with encoder option available.
Features
- 500 in-lb and 1000 in-lb capacities (standard
- 0.1 % non-linearity and hysteresis
- Reduced sensitivity to belt/chain tension loads on torque readings not to exceed maximum overhung moment
- Elimination of torque error due to bearing losses in jack-shaft assembly
- Measurements of torque “at the source”
- Rotary transformer with encoder option available
Data Sheet
Manuals and Guides
Brochure
Technical Note
Others
Please sign in to view part numbers available for purchase based on your account Sign In