/content/sps/au/en/search-results.html

    Thermistors

    135 Series

    Glass encapsulated chip, DO-35 type. -60 °C to 300 °C [-76 °F to 572 °F].

    Overview

    135 Series Thermistors are high-quality, hermetically-sealed, glass-encapsulated units in an axial lead package. The uniform dimensions are often suited for automated assembly. The tinned copper-clad, steel leads are both solderable and weldable. These rugged sensors are designed for many applications which demand reliability at low cost. Available on tape and reel for automated assembly.

    • Dissipation constant in still air: 2,5 mW/°C
    • Time constant in air: 4.0 s
    • Nominal resistance at [25 °F to 77 °F]: 1,000 Ohm, 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 20,000 Ohm, 25,000 Ohm, 30,000 Ohm, 47,000 Ohm, 50,000 Ohm, 100,000 Ohm, 200,000 Ohm, 300,000 Ohm, 500,000 Ohm, 1,000,000 Ohm, 5,000,000 Ohm
    • Maximum diameter: 2,0 mm [0.080 in]
    • Termination material: tinned copper-clad steelt
    • Lead length: 28,6 mm [1.125 in]
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/21/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    9/14/2021
    298.22 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/22/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/7/2021
    298.22 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/19/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/16/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    9/20/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/22/2021
    298.22 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/3/2021
    296.85 KB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/2/2021
    296.85 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    血液分析装置用ソリューション
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    分子診断のためのソリューション
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    農業用車両 -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    建設車両 -
    application/pdf 984.29 KB
    12/21/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/21/2021
    293.8 KB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    血液分析装置用ソリューション
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    9/14/2021
    298.22 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/3/2021
    296.85 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/22/2021
    293.8 KB
    分子診断のためのソリューション
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/7/2021
    298.22 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    農業用車両 -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/19/2021
    293.8 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/16/2021
    293.8 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    建設車両 -
    application/pdf 984.29 KB
    12/21/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/2/2021
    296.85 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    9/20/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/22/2021
    298.22 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    7/21/2021
    Temperature Sensors Line Guide
    298.22 KB
    9/14/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/22/2021
    Temperature Sensors Line Guide
    298.22 KB
    10/7/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/19/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/16/2021
    Temperature Sensors Line Guide
    293.8 KB
    5/24/2021
    Temperature Sensors Line Guide
    293.8 KB
    9/20/2021
    Temperature Sensors Line Guide
    298.22 KB
    10/22/2021
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Temperature Sensors Line Guide
    296.85 KB
    8/3/2021
    Temperature Sensors Line Guide
    296.85 KB
    8/2/2021
    Agricultural Vehicles -
    1.11 MB
    12/20/2022
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    血液分析装置用ソリューション
    2.26 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    分子診断のためのソリューション
    2.61 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Construction Vehicles -
    984.29 KB
    10/25/2022
    農業用車両 -
    1.11 MB
    12/20/2022
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    10/25/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    建設車両 -
    984.29 KB
    12/21/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    135-103FAF-J01
    135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103FAF-J01
    135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LAF-J01
    135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LAF-J01
    135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 2585 BETA = 3974
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LFW-J01
    THERMAL-THERMISTORS - GEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LFW-J01
    THERMAL-THERMISTORS - GEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LFW-J10
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LFW-J10
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LZF-J02
    THERMAL-THERMISTORS - GEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LZF-J02
    THERMAL-THERMISTORS - GEC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LZF-J10
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-103LZF-J10
    THERMAL-THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-202FAG-J01
    135 Series, glass encapsulated chip DO-35 type, 2,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    135-202FAG-J01
    135 Series, glass encapsulated chip DO-35 type, 2,000 Ohm resistance, ±10.0% tolerance, 2585 BETA = 3468
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130