/content/sps/au/en/search-results.html

    Thermistors

    111 Series

    Small, hermetically-sealed glass bead, axial leads. -60 °C to 300 °C [-76 °F to 572 °F].

    Overview

    111 Series Thermistors are hermetically sealed in glass. They feature relatively uniform size, offer fast time response and are highly sensitive to electric power. They are often suited for use in low heat capacity applications and their micro size allows them to be used in extremely small assemblies such as catheters and hypodermic needles.

    • Dissipation constant in still air: 0,1 mW/°C
    • Time constant in air: 0.5 s
    • Nominal resistance at [25 °F to 77 °F]: 1,000 Ohm, 2,000 Ohm, 8,000 Ohm, 10,000 Ohm, 100,000 Ohm
    • Maximum diameter: 0,36 mm [0.014 in]
    • Termination material: platinum iridium
    • Lead length: 9,6 mm [0.375 in]
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/21/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/22/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    9/20/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/19/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    9/14/2021
    298.22 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/16/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/22/2021
    298.22 KB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/7/2021
    298.22 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/2/2021
    296.85 KB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/3/2021
    296.85 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    建設車両 -
    application/pdf 984.29 KB
    12/21/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    農業用車両 -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    血液分析装置用ソリューション
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    分子診断のためのソリューション
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.68 MB
    2/11/2025
    16.68 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/21/2021
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    建設車両 -
    application/pdf 984.29 KB
    12/21/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/22/2021
    293.8 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    9/20/2021
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    農業用車両 -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/2/2021
    296.85 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    5/24/2021
    293.8 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    血液分析装置用ソリューション
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/19/2021
    293.8 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 296.85 KB
    8/3/2021
    296.85 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    9/14/2021
    298.22 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    7/16/2021
    293.8 KB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    分子診断のためのソリューション
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/22/2021
    298.22 KB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    10/25/2022
    1.11 MB
    Agricultural Vehicles -
    application/pdf 1.11 MB
    12/20/2022
    1.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Temperature Sensors Line Guide
    application/pdf 298.22 KB
    10/7/2021
    298.22 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    7/21/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/22/2021
    Temperature Sensors Line Guide
    293.8 KB
    5/24/2021
    Temperature Sensors Line Guide
    293.8 KB
    9/20/2021
    Temperature Sensors Line Guide
    293.8 KB
    5/24/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/19/2021
    Temperature Sensors Line Guide
    298.22 KB
    9/14/2021
    Temperature Sensors Line Guide
    293.8 KB
    7/16/2021
    Temperature Sensors Line Guide
    298.22 KB
    10/22/2021
    Temperature Sensors Line Guide
    298.22 KB
    10/7/2021
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Industrial Applications: Going Beyond Limits
    16.68 MB
    2/11/2025
    Temperature Sensors Line Guide
    296.85 KB
    8/2/2021
    Temperature Sensors Line Guide
    296.85 KB
    8/3/2021
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    建設車両 -
    984.29 KB
    12/21/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    10/25/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    10/25/2022
    農業用車両 -
    1.11 MB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    血液分析装置用ソリューション
    2.26 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    10/25/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Agricultural Vehicles -
    1.11 MB
    12/20/2022
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    分子診断のためのソリューション
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Agricultural Vehicles -
    1.11 MB
    10/25/2022
    Agricultural Vehicles -
    1.11 MB
    12/20/2022
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Construction Vehicles -
    984.29 KB
    12/20/2022

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1102-500
    1102-500INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1102-500
    1102-500INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-100
    1104-100,1AD,2U,6AC,15C:MODEL 1100, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-100
    1104-100,1AD,2U,6AC,15C:MODEL 1100, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-1K
    1104-1K,1AD,2U,6AC,15C:MODEL 1100, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-1K
    1104-1K,1AD,2U,6AC,15C:MODEL 1100, 1,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-200
    1104-200,1AD,2U,6AC,15C:MODEL 1100, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-200
    1104-200,1AD,2U,6AC,15C:MODEL 1100, 199
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-2K
    1104-2K,1AD,2U,6AC,15C:MODEL 1100, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-2K
    1104-2K,1AD,2U,6AC,15C:MODEL 1100, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-500
    1104-500,1AD,2U,6AC,15C:MODEL 1100, 499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1104-500
    1104-500,1AD,2U,6AC,15C:MODEL 1100, 499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1105-5K
    1105-5K,1AD,2U,6AC,15C:MODEL 1100, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1105-5K
    1105-5K,1AD,2U,6AC,15C:MODEL 1100, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1107-100K
    1107-100K,1AD,2U,6AC,15C:MODEL 1100,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1107-100K
    1107-100K,1AD,2U,6AC,15C:MODEL 1100,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130