/content/sps/au/en/search-results.html

    temperature probes

    R300 Series Temperature Sensor

    Liquid-immersion. RTD. Stainless steel closed probe tip. Overmolded connector.

    Overview

    The R300 Series is a passive RTD (Resistive Temperature Device) high temperature probe. This product features a robust, stainless-steel closed-tip design that enhances reliability in aggressive environments, while still providing excellent response time. This one-piece sensor with integral connector was designed for use in heavy duty vehicle engine EGR (Exhaust Gas Recirculation) systems where temperature excursions to 300 °C [572 °F] can occur.

    Other potential applications for this harsh duty sensor may include fluid or air temperature sensing within the engine environment or in industrial applications such HVAC or refrigeration compressor equipment where this type of sensor packaging and temperature range is often ideal.

    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    4.27 MB
    11/6/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    R300-F35-M14-C
    R300 Series immersion temperature probe, RTD, 100 Ohm, 3,0 °C [5.4 °F] tolerance, 20 °C [68 °] accuracy, stainless steel, threaded body (M14x1.25), overmolded connectorAMP JPTBosch Jetronics
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-r300-series-ciid-161464
    R300-F35-M14-C
    R300 Series immersion temperature probe, RTD, 100 Ohm, 3,0 °C [5.4 °F] tolerance, 20 °C [68 °] accuracy, stainless steel, threaded body (M14x1.25), overmolded connectorAMP JPTBosch Jetronics
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-r300-series-ciid-161464
    T200-C32-M14-C
    THERMISTOR BASED TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-r300-series-ciid-161464
    T200-C32-M14-C
    THERMISTOR BASED TEMPERATURE PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-r300-series-ciid-161464