/content/sps/au/en/search-results.html

    Magnetic Sensors

    SS41F6

    High Voltage, ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs. Flat TO-92-style pkg. Digital sinking output. 4.5-60 Vdc supply V range.

    Overview

    The SS41F6 sensor ICs are versatile digital Hall-effect devices operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced operation stability from 4.5 Vdc to 60 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.

    Output short circuit protection is enabled when the output load current exceeds the rated load current. The open-collector, sinking output voltage can be easily interfaced with a wide variety of electronic circuits. These products are available in a flat TO-92-style package with straight leads in bulk packaging.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS41F6 High Voltage and ESD Protection Bipolar Hall-effect Digital Position Sensor ICs
    application/pdf 572.83 KB
    9/8/2022
    572.83 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    9/30/2021
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions for the High Voltage and ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs
    application/pdf 512.2 KB
    9/8/2022
    512.2 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    10/6/2021
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    6/23/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    6/23/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    6/23/2022
    628.05 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    6/23/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    10/6/2021
    3.37 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    SS41F6 High Voltage and ESD Protection Bipolar Hall-effect Digital Position Sensor ICs
    application/pdf 572.83 KB
    9/8/2022
    572.83 KB
    Installation Instructions for the High Voltage and ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs
    application/pdf 512.2 KB
    9/8/2022
    512.2 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    6/23/2022
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    6/23/2022
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    6/23/2022
    628.05 KB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    6/23/2022
    28.35 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/11/2021
    480.99 KB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos - grouped
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Magnetic Sensors CAD Models - grouped
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    9/30/2021
    4.85 MB
    Name
    Description
    File Size
    Date
    Size
    SS41F6 High Voltage and ESD Protection Bipolar Hall-effect Digital Position Sensor ICs
    572.83 KB
    9/8/2022
    Position Sensors Product Range Guide
    4.85 MB
    9/30/2021
    Installation Instructions for the High Voltage and ESD Protection Bipolar Hall-Effect Digital Position Sensor ICs
    512.2 KB
    9/8/2022
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models - grouped
    130.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    10/6/2021
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/11/2021
    All-Terrain Vehicle Solutions
    803.57 KB
    6/23/2022
    Forestry Vehicles
    1.05 MB
    6/23/2022
    Platform Vehicles
    628.05 KB
    6/23/2022
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Redefining Road Rail & Rugged Applications
    28.35 MB
    6/23/2022
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Magnetic Sensors Product Photos - grouped
    1.22 MB
    7/15/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list