Gas Sensors
AQ7PID Series
The new intelligent PID sensor which can detect TVOC in a PPB level.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Operating Humidity Range
- 0 to 95%RH non-condensing
- Weight range
- Typical 90g
- Operating temperature
- -20°C to 55°C
- Operating Principle
- UV phtoionization
- Resolution
- 0.1 ppb
- Maximum Current
- 150 mA
- Repeatability
- <3% @2ppm iC4H8
- Power Supply
- 4.7V-5.5VDC
- Output Signal
- Digital output with temperature and humidity compensation
- Measurement Range
- 0-20 ppm
- Expected Operating Life
- 5 years (except lamp and detector). Lamp Lifetime: 18000 working hours
- Gases Detected
- TVOC
- Storage Temperature
- Stored in factory original package at 0~30°C environmental temperature
Others
- Operating Humidity Range
- 0 to 95%RH non-condensing
- Weight range
- Typical 90g
- Operating temperature
- -20°C to 55°C
- Operating Principle
- UV phtoionization
- Resolution
- 0.1 ppb
- Maximum Current
- 150 mA
- Repeatability
- <3% @2ppm iC4H8
- Power Supply
- 4.7V-5.5VDC
- Output Signal
- Digital output with temperature and humidity compensation
- Measurement Range
- 0-20 ppm
- Expected Operating Life
- 5 years (except lamp and detector). Lamp Lifetime: 18000 working hours
- Gases Detected
- TVOC
- Storage Temperature
- Stored in factory original package at 0~30°C environmental temperature
- Operating Humidity Range : 0 to 95%RH non-condensing
- Weight range : Typical 90g
- Operating temperature : -20°C to 55°C
- Operating Principle : UV phtoionization
- Resolution : 0.1 ppb
- Maximum Current : 150 mA
- Repeatability : <3% @2ppm iC4H8
- Power Supply : 4.7V-5.5VDC
- Output Signal : Digital output with temperature and humidity compensation
- Measurement Range : 0-20 ppm
- Expected Operating Life : 5 years (except lamp and detector). Lamp Lifetime: 18000 working hours
- Gases Detected : TVOC
- Storage Temperature : Stored in factory original package at 0~30°C environmental temperature
Please sign in to view part numbers available for purchase based on your account Sign In