force sensors
FSG Series Force Sensor
FSG Series force sensors provide precise force sensing in a compact commercial-grade package using a piezoresistive micro-machined silicon element. A low power, unamplified, uncompensated Wheatstone bridge gives stable mV output over 0 N to 20 N.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The FSG Series Force Sensor provides precise, reliable force sensing performance in a compact commercial-grade package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined silicon sensing element. The low power, unamplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over the 5 N, 10 N, 15 N and 20 N force ranges.
Force sensors operate on the principle that the resistance of silicon-implanted piezoresistors will increase when the resistors flex under any applied force. The sensor concentrates force from the application, through the stainless steel plunger, directly to the silicon-sensing element. The amount of resistance changes in proportion to the amount of force being applied. This change in circuit resistance results in a corresponding mV output level change.
The sensor package design incorporates patented modular construction. The use of innovative elastomeric technology and engineered molded plastics results in overforce capacities of up to three times the rated force.
The stainless steel plunger provides excellent mechanical stability and is adaptable to a variety of applications. Various electric interconnects can accept prewired connectors, printed circuit board mounting, and surface mounting. The unique sensor design also provides a variety of mounting options that include mounting brackets.
Others
- Industry
- Healthcare
- Output
- 360mV
Others
- Industry
- Healthcare
- Output
- 360mV
- Industry : Healthcare
- Output : 360mV
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
Application Note
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In