/content/sps/au/en/search-results.html
    This site is scheduled for planned maintenance this Saturday, Aug 15th 08:00 AM to 8:00 PM EDT (Saturday, Aug 15th 12:00 PM UTC to Sunday, Aug 16th 12:00 AM UTC). We appreciate your patience during this time.

    current sensors

    CSSV1500 Series Current Sensor

    Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV). Current leakage detection and fault isolation in battery charging systems

    Overview
    The CSSV1500 Series Current Sensors are based on Honeywell's advanced multi-sensing scheme, a single power supply and an integrated CAN bus output. They are calibrated and temperature compensated using multipoint temperature characterization. This Honeywell's patented digital compensation technology enables a high degree of accuracy throughout the sensing range up to ±1500 A.
    The CSSV1500 Series is designed to meet Automotive Safety Integrity Level C (ASIL C) requirements for safety critical applications. These sensors have two independent sensing and data processing circuits for current sensing. The two processed data are checked for confidence. If they are within the set threshold range, the current data is outputted. If the threshold is exceeded, an alarm message is sent.

    FEATURES
    • Higher accuracy, lower temperature drift
    • Enhanced EMC (Electromagnetic Compatibility ) performance
    • Designed to meet automotive Safety Integrity Level C (ASIL C) for the functional safety of road vehicle applications
    • Reliable and stable CAN bus output
    • Easy installation and software interface provide system integration convenience
    • CE certification; REACH and RoHS compliant
    DIFFERENTIATION
    • Accuracy: Multi-point temperature characterization and calibration for improved accuracy over the temperature range
    • Magnetic immunity: Sensing configuration and optimized magnetic circuit allow for enhanced performance in diverse magnetic environments
    • ASIL-C Compliance: ASIL C for increased reliability in safety-critical applications
    VALUE TO CUSTOMERS
    • Accurate: Designed to enable precise battery state measurement for improved user experience
    • Ease of use: Magnetic immunity allows for easy integration into different magnetic environments
    • Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0A is the default protocol
    APPLICATIONS
    • Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV)
    • Current leakage detection and fault isolation in charging systems
    • Current measurement in energy storage systems
    • Fault detection in heavy industrial equipment

    Distributor Inventory
    Specifications

    Others

    • Creepage distance
      • 10 mm
    • Sensing current range
      • ±1500 A
    • Isolation voltage (RMS)
      • 5 kV
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Current Sensor Type
      • Closed Loop

    Others

    • Creepage distance
      • 10 mm
    • Sensing current range
      • ±1500 A
    • Isolation voltage (RMS)
      • 5 kV
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Current Sensor Type
      • Closed Loop
    • Creepage distance : 10 mm
    • Sensing current range : ±1500 A
    • Isolation voltage (RMS) : 5 kV
    • Industry : Aerospace|Logistics & Warehouses
    • Current Sensor Type : Closed Loop
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CSSV1500N - Datasheet
    application/pdf 654.85 KB
    8/14/2025
    654.85 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    CSSV1500N Series - Installation Instructions
    application/pdf 912.21 KB
    8/14/2025
    912.21 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    CSSV1500N Series DBC
    application/zip 2.17 KB
    9/23/2025
    2.17 KB
    CSSV1500N Series 3D
    application/zip 584.74 KB
    9/23/2025
    584.74 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    application/pdf 1.59 MB
    11/3/2025
    1.59 MB
    CSSV1500N Series DBC
    application/zip 2.17 KB
    9/23/2025
    2.17 KB
    CSSV1500N Series 3D
    application/zip 584.74 KB
    9/23/2025
    584.74 KB
    Sensing and Safety Solutions for Electrification Brochure
    application/pdf 1.47 MB
    7/2/2025
    1.47 MB
    CSSV1500N Series - Installation Instructions
    application/pdf 912.21 KB
    8/14/2025
    912.21 KB
    CSSV1500N - Datasheet
    application/pdf 654.85 KB
    8/14/2025
    654.85 KB
    Name
    Description
    File Size
    Date
    Size
    CSSV1500N - Datasheet
    654.85 KB
    8/14/2025
    CSSV1500N Series - Installation Instructions
    912.21 KB
    8/14/2025
    Sensing and Safety Solutions for Electrification Brochure
    1.47 MB
    7/2/2025
    Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
    1.59 MB
    11/3/2025
    CSSV1500N Series DBC
    2.17 KB
    9/23/2025
    CSSV1500N Series 3D
    584.74 KB
    9/23/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CSSV1500N-152
    1500A ASIL C PN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ast-cssv-series-cssv1500n-152-sku-image
    CSSV1500N-152
    1500A ASIL C PN
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ast-cssv-series-cssv1500n-152-sku-image
    CSSV1500N-152F
    1500A ASIL C CURRENT SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-152F
    1500A ASIL C CURRENT SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-152W
    ASIL C PRODUCT NUMBER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-152W
    ASIL C PRODUCT NUMBER
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-154
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-154
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-154R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-154R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-155
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-155
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-155R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-155R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-156
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-156
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-156R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
    CSSV1500N-156R
    CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID, reverse current direction
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n