/content/sps/au/en/search-results.html

    vehicle interlock sensors

    E100C Ethanol Sensor

    E100C sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.

    Overview
    The Honeywell E100x sensor series delivers high quality and quick response electro-chemical ethanol sensors for professional breath alcohol detection.

    The 19mm diameter active surface in this fuel-cell principal sensor guarantees a reliable, durable signal quality under harsh conditions and a long lifetime with low sensor drift.

    E100C sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.
    Specifications

    Others

    • Industry
      • Healthcare
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Manufacturing
    • Industry : Healthcare|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Ethanol Sensor E100C Data Sheet
    application/pdf 472.95 KB
    8/11/2025
    472.95 KB
    Name
    Description
    File Size
    Date
    Size
    Ethanol Sensor E100C Data Sheet
    application/pdf 472.95 KB
    8/11/2025
    472.95 KB
    Name
    Description
    File Size
    Date
    Size
    Ethanol Sensor E100C Data Sheet
    472.95 KB
    8/11/2025

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list