/content/sps/au/en/search-results.html

    Transponder

    Relay card - Locator / receiver unit "V"

    The compact, long-distance, and loop transmit/receive units can be expanded by the relay card for identification of several persons or groups.

    Overview

    Part Number: 790P137

    The "compact", "long distance", and "loop" transmit/receive units can be expanded by the relay card for identification of several persons or groups. Up to five persons or groups can be differentiated. For example, the outputs can be used for connection to the nurse call system in order to generate dedicated alarms in the respective station. Additionally, a reader-monitoring notification or also a battery status onward transmission can be generated. The allocation of a patient transponder occurs directly via the relay card.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list