Systevo Legacy
72639A Corridor Data Bus Terminator Passive
The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72639A
The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.
Accessories
88910A3N - Dummy cover plate.
Features
- Color
- Gray (RAL7035)
- Features & Benefits
- The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
Operating Characteristics
- Application temperature range
- 0 to 55°C
Electrical Specifications
- Current consumption (mA)
- 270
- Operating voltage (A)
- 24 VDC
Standards & Certifications
- Type Of Protection
- IP40
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
Others
- Industry
- Healthcare
Features
- Color
- Gray (RAL7035)
- Features & Benefits
- The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
Operating Characteristics
- Application temperature range
- 0 to 55°C
Electrical Specifications
- Current consumption (mA)
- 270
- Operating voltage (A)
- 24 VDC
Standards & Certifications
- Type Of Protection
- IP40
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
Others
- Industry
- Healthcare
- Color : Gray (RAL7035)
- Application temperature range : 0 to 55°C
- Current consumption (mA) : 270
- Operating voltage (A) : 24 VDC
- Features & Benefits : The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
- Type Of Protection : IP40
- Dimensions : W: 71 mm H: 71 mm D: 25 mm
- Mounting : Flush (DIN 49073)
- Industry : Healthcare
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In