systevo legacy
72569DL Corridor Lamp CL141 (4 Lamps)
LED lamp as a room signal lamp in electricity-saving LED technology and long service life.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72569DL
LED lamp as a room signal lamp in electricity-saving LED technology and long service life. Good readability of the signal fields from various viewing angles, also in unfavourable lighting conditions. Pre-defined color sequence from top to bottom (white, red, yellow, green). Use with various connection boards in white or gray colors.
Accessories
72569Z4 - Connection board for corridor lamps CL13x/14x, white.
Features
- Color
- White (RAL9016) Plastic Base
- Features & Benefits
- Good Readability of the Signal Fields from Various Viewing Angles also in Unfavourable Lighting Conditions
- LED Lamp as a Room Signal Lamp in Electricity-Saving LED Technology and Long Service Life
- Pre-Defined Color Sequence From Top to Bottom (White, Red, Yellow, Green)
Technical Specifications
- Technology
- LED
- Mounting
- Surface
Material Specifications
- Material
- Plastic
Applications & Compatibility
- For Use With
- Use with Various Connection Boards in White or Gray Colors
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016) Plastic Base
- Features & Benefits
- Good Readability of the Signal Fields from Various Viewing Angles also in Unfavourable Lighting Conditions
- LED Lamp as a Room Signal Lamp in Electricity-Saving LED Technology and Long Service Life
- Pre-Defined Color Sequence From Top to Bottom (White, Red, Yellow, Green)
Technical Specifications
- Technology
- LED
- Mounting
- Surface
Material Specifications
- Material
- Plastic
Applications & Compatibility
- For Use With
- Use with Various Connection Boards in White or Gray Colors
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Others
- Industry
- Healthcare
- Color : White (RAL9016) Plastic Base
- Technology : LED
- Mounting : Surface
- Material : Plastic
- Industry : Healthcare
- For Use With : Use with Various Connection Boards in White or Gray Colors
- Features & Benefits : Good Readability of the Signal Fields from Various Viewing Angles also in Unfavourable Lighting Conditions|LED Lamp as a Room Signal Lamp in Electricity-Saving LED Technology and Long Service Life|Pre-Defined Color Sequence From Top to Bottom (White, Red, Yellow, Green)
- Dimensions : W: 158 mm H: 110 mm D: 87 mm
Please sign in to view part numbers available for purchase based on your account Sign In