Systevo Legacy
72556S1 Name Plate for LED Corridor Lamp CL340
Can be used individually and in combination with LED lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72556S1
Can be used individually and in combination with LED lamp. Labeling is easy by replaceable. The label is removed by taking off the translucent cover.
Accessories
72556T1 - Adapter for Name plate in conjunction with EM340.
Features
- Color
- Silver (RAL9006) Housing
- Features & Benefits
- Can be Used Individually and In Combination with LED Lamp
- Labeling is Easy by Replaceable
- The Label is Removed by Taking Off the Translucent Cover
Dimensions & Weight
- Dimensions
- W: 120 mm H: 108 mm D: 30 mm
Others
- Industry
- Healthcare
Features
- Color
- Silver (RAL9006) Housing
- Features & Benefits
- Can be Used Individually and In Combination with LED Lamp
- Labeling is Easy by Replaceable
- The Label is Removed by Taking Off the Translucent Cover
Dimensions & Weight
- Dimensions
- W: 120 mm H: 108 mm D: 30 mm
Others
- Industry
- Healthcare
- Color : Silver (RAL9006) Housing
- Industry : Healthcare
- Features & Benefits : Can be Used Individually and In Combination with LED Lamp|Labeling is Easy by Replaceable|The Label is Removed by Taking Off the Translucent Cover
- Dimensions : W: 120 mm H: 108 mm D: 30 mm
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In