Systevo Legacy
72556D1 LED Corridor Lamp CL 340, Silver
Stylish LED light (with optional name plate) as a room signal lamp using LED technology for highest architectural standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72556D1
Stylish LED light (with optional name plate) as a room signal lamp using LED technology for highest architectural standards. It is also possible to mount the LED lamp rotated by approximately 180 degrees. The color sequence remains the same due to the lamp insert which can also be rotated.
Usage of an optional name plate is possible. Optionally with or without lighting element for illumination of the name plate.
Scope of delivery
Incl. connection box.
Accessories
Features
- Color
- Silver (RAL9006) Housing
- Packing unit
- Connection Box
- Features & Benefits
- It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees
- Optionally with or without Lighting Element for Illumination of the Name Plate
- Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards
- The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated
- Usage of an Optional Name Plate is Possible
Technical Specifications
- Mounting
- Surface
- Wall
Dimensions & Weight
- Dimensions
- W: 120 mm H: 119 mm D: 42.4 mm
Others
- Industry
- Healthcare
Features
- Color
- Silver (RAL9006) Housing
- Packing unit
- Connection Box
- Features & Benefits
- It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees
- Optionally with or without Lighting Element for Illumination of the Name Plate
- Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards
- The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated
- Usage of an Optional Name Plate is Possible
Technical Specifications
- Mounting
- Surface
- Wall
Dimensions & Weight
- Dimensions
- W: 120 mm H: 119 mm D: 42.4 mm
Others
- Industry
- Healthcare
- Color : Silver (RAL9006) Housing
- Packing unit : Connection Box
- Mounting : Surface|Wall
- Industry : Healthcare
- Features & Benefits : It is also Possible to Mount the LED Lamp Rotated by Approximately 180 Degrees|Optionally with or without Lighting Element for Illumination of the Name Plate|Stylish LED Light (with Optional Name Plate) as a Room Signal Lamp Using LED Technology for Highest Architectural Standards|The Color Sequence Remains the Same Due to the Lamp Insert which can also be Rotated|Usage of an Optional Name Plate is Possible
- Dimensions : W: 120 mm H: 119 mm D: 42.4 mm
Please sign in to view part numbers available for purchase based on your account Sign In