/content/sps/au/en/search-results.html

    Software Licenses

    License to access Care Plan for Systevo Touch IP (25 dev.)

    License for activation, in up to 25 Systevo Touch IP room terminals of the Systevo Call Ackermann system, of the client for access to the extra functions provided by the link with the Care Plan software of the care facility

    Overview

    Part Number: 79SW452

    License for activation, in up to 25 Systevo Touch IP room terminals of the Systevo Call Ackermann system, of the client for access to the extra functions provided by the link with the Care Plan software of the care facility, allowing access and registration of the activities planned for the patient/resident directly at the point of care.
    The available care plan access features are assigned to selected Systevo Touch IP room terminals as part of the system configuration.
    The license is activated/managed by the system workstation/server.

    Features

    - 25 x Staff accounts included

    License for up to 25 devices for the following features:
    - Enable RFID reader on the selected devices
    - Activation of the functions for access to the care planner of the center and assignment to a Systevo Touch IP room terminal
    - Facilitates management of care tasks directly in the patient/resident room
    - Available in hybrid/IP/IP+ mode

    Functions associated with the possibilities offered by the existing care planner (to be confirmed with Care Plan supplier):
    - Access to the list of tasks or activities planned for the patient occupying the room, after secure identification of the assistance staff and evaluation of the authorization level
    - Recording of the activities carried out directly on the touch terminal in the room
    - Entering values related to patient monitoring or control tasks (temperature, blood pressure, weight control, etc...)
    - Possibility to add other tasks or unplanned activities (if the associated care planner software allows it)
    - Automatic synchronization and export to the care/task planner of the information entered via the touch terminal in the room

    Additional information

    An existing Systevo Care Plan system interface License (p.n. 79SW450) is mandatory to be present and installed on system
    Time limited license (1 year)

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list