/content/sps/au/en/search-results.html

    Computer & Workstation Configuration

    Patient card for the accounting system

    ISO card for the patients using contactless RFID technology (125 kHz).

    Overview

    This product is no longer available

    Part Number: 79821A

    ISO card for the patients using contactless RFID technology (125 kHz). It is used to gain access to the respective user account in the accounting system. Rights are stored on the accounting server. Cards are issued via the pay stations or at the PC workstation. The ISO card data are used in conjunction with the integrated patient handset.

    Specifications

    Others

    • Weight (g)
      • approx. 6 g gram
    • Dimensions
      • W: 85.6 mm H: 54 mm D: 1 mm
    • Color
      • white

    Others

    • Weight (g)
      • approx. 6 g gram
    • Dimensions
      • W: 85.6 mm H: 54 mm D: 1 mm
    • Color
      • white
    • Weight (g) : approx. 6 g gram
    • Dimensions : W: 85.6 mm H: 54 mm D: 1 mm
    • Color : white
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list